(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 16:00 17/1/2021 sampai dengan 6:00 pada tanggal 18/1/2021. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 16:00 17/1/2021 to 6:00 (WIB) 18/1/2021. We apologize for the inconvenience.

Bathroom Supplies

Bathroom supplies are parts and products used in bathrooms, unit baths, shower rooms, etc. As a main bathroom product, there are products such as coating agents that are applied to the surface of the bathtub to improve antifouling and self-cleaning, cleaners that remove yellowing and descaling of bathtubs, drain locating block set with antibacterial plating, used in a wide range of applications such as at bathroom entrances, dressing rooms, etc. Some coating agents and cleaners are compatible with artificial marble, enamel, FRP (fiber reinforced plastic), etc., and must be selected according to the material of the bathtub. Sunoko has a foot-friendly and non-slippery type, a drain locating block set that can withstand temperatures as high as about 60°C, etc. for use in bathrooms and surrounding areas.
Days to Ship
  • All
  • 15 Day(s) or Less
  1. 1
Brand
Product Series
Days to Ship

    Bathroom Drainboard

    Brand

    SUGITA ACE

    Product Series

    Bathroom Drainboard

    Days to Ship 15 Day(s) or more

    Loading...

    1. 1

    Related Categories to Bathroom Supplies