(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
Terminal Relay G6D-4B / G3DZ-4B
OMRON
[Features]
· Small mount space vertical style terminal relay with 4-point output.
· Width 28 mm × height 90 mm × depth 45 mm space saving size.
· Selection of model G6D relay equipped type and G3DZ non-contact type power MOS FET relay equipped type.
· Terminal has IN/OUT isolated construction, so wiring is simple.
· Operation display LED included.
· Built-in surge-absorbing diode.
· Dedicated socket allows for easy relay replacement.
· Common use DIN rail mounting, screw mounting.
· Includes relay removal tool.
Days to Ship: | Same day |
---|
Terminal Relay G6D-F4B / G3DZ-F4B
OMRON
[Features]
· Easy-to-use and space saving terminal relay for 4-point output.
· 31 mm wide × 35 mm high × 68 mm deep.
· Identical in size to PYF socket.
· Independent contact, independent coil.
· Easy common connection with short bar (sold separately).
· Can also be common connected with adjacent terminal.
· Terminal cover for shock prevention.
· Selection of relay equipped type and power MOSFET relay equipped type.
· Includes operation display LED.
· Built-in surge-absorbing diode.
· Common use DIN rail mounting, screw mounting.
· Includes relay removal tool.
· Standard product and UL, CSA, VDE authorized standard part (VDE standard is model G6D-F4B only).
Special Price | |
Days to Ship: | Same day or more |
OMRON
A power relay with a high capacity and high dielectric strength that can handle momentary voltage drops.
[Features]
·Wiring work is quicker than conventional screw terminals with the new push-in plus terminal block sockets now available in the product series (Wiring labor-hours are approx. 60% shorter than traditional screw tightening terminals.).
·Relay with forcibly guided contacts (EN/IEC 61810-3 VDE certified).
·Supports the CE marking of machinery (Machine Directive).
·Helps avoid hazardous machine status when used as part of an interlocking circuit.
·Available in 4-position and 6-position.
·Terminal arrangement simplifies PWB pattern design.
· Reinforced insulation between inputs and outputs. Reinforced insulation between some poles of different polarity.
[Applications]
·Helps avoid hazardous machine status when used as part of an interlocking circuit.
Special Price | |
Days to Ship: | Same day or more |
Mitsubishi / Omron Multi-brand Compatible Cable
MISUMI
Harness that can be produced in flexible length from the original optional models from Mitsubishi Electric / Omron can be selected
Days to Ship: | 10 Day(s) or more |
---|
OMRON
Power relay with stable contact reliability and high durability.
[Features]
·Easy mounting, wiring and handling
·Available in a large selection of models including various forms of contacts, direct current load switching and surface-mount type
·High durability with a mechanical life of 5,000,000 cycles and electrical life of 500,000 cycles (under rated load)
·Also available are models with built-in diodes and models compliant with auxiliary power relays (JEC-174D)
[Applications]
·Used in various fields to improve the reliability and for miniaturization of equipment
Days to Ship: | Same day or more |
---|
Reverse Rotation Stop Relay APR-S
OMRON
Reverse rotation prevention relay APR-S
[Features]
· Voltage detection method three-phase motor reverse rotation prevention relay.
· Relay that prevents reverse rotation resulting from erroneous wiring.
· When powered on, it distinguishes between positive-phase, reverse, and reverse-phase.
· Magnet contact is prevented.
· With the wire connection method, open phase input is also prevented.
· Small plug-in type, with no adjustment needed.
· Because of the voltage detection method, it can be used irrespective of the load current.
Days to Ship: | Same day or more |
---|
OMRON
[Features]
· The best-selling G2R type.
· A single pole 10A or two pole 5 A general purpose power relay.
· A safety-focused design with a withstand voltage of 5,000V between coil-contacts, and a surge resistance of 10,000V.
· Both AC and DC operating coil types available.
Special Price | |
Days to Ship: | Same day |
OMRON
A Value Design for Panel product that increases the value of your control panels
Global standard size, low profile slim I/O relay with width 6.2 mm
■ Features
· Realizes about 25% lower profile than conventional products, contributing to further miniaturization of the control panel.
· Realizes switching ability with one pole 6 A slim shape
· Micro load products for one pole 50 mA using gold-plated contacts for micro load switching also available.
· Since G2RV is a transparent case, confirming the state of the contact with the naked eye is possible,
and easy to confirm abnormality on-site (installed location).
· Screw terminal is also stocked to meet screw type needs.
· Mounted relay uses plug-in terminals that are difficult to bend when exchanging.
Days to Ship: | Same day |
---|
Distributed Power Supply Compatible Compound relay K2ZC for Interconnected Power Systems.
OMRON
Compound relay for distributed power supply compatible system interconnection K2ZC
[Features]
· Protective relays for grid interconnections are required depending on the type of grid connected and the type of generator.
· Some models do not need this. (if they have a relay for dealing with accident at am existing site.) This will vary from user to user.
· Therefore, the combining relay for K2ZC-N linkage is constructed by arbitrarily combining relay elements (units) in the standard case.
· The relay element is designed to have the same unit width, and the unit case can store 6, 5, 4, 3 and 2 elements.
Days to Ship: | 16 Day(s) or more |
---|
OMRON
[Features]
· Small 4-point output terminal relay with C point relay.
· Equipped with 4 model G6B-2114P-US.
· Includes operation display LED.
· Built-in surge absorbing diode.
· Dedicated socket allows for easy relay replacement.
· Common use DIN rail mounting, screw mounting.
Days to Ship: | Same day or more |
---|
OMRON
A cost-effective industrial-use relay with a low power consumption.
[Features]
·Type MM power relay with a mechanical lock latching system.
·Mechanically holds the operations.
· Quick operation due to pulse transmitted electrical power.
·Wide operating temperature range from -10°C to +55°C.
·Models compliant with auxiliary power relays (JEC-174D) are also available.
[Applications]
·Ideal for motor and control operation switching.
Days to Ship: | Same day or more |
---|
Days to Ship: | Same day |
---|
OMRON
Simple programmable relay.
[Features]
·ZEN, which is ideal for simple control, has been upgraded and renewed.
·Full of functions in a compact body (width 70 mm × length 90 mm).
· A single unit combining relay, timer, counter, and time switch functionality.
· No need to individually wire the timer and relay etc., greatly reducing the amount of wiring steps.
· Multiple-day operation and pulse operation have been added. Time control settings are easy to configure, without complicated programming.
· RS-485 communications types also available as part of the product series. Can remotely monitor the ZEN control status.
· Features a counter function that can count up to 8 digits. The maximum count for DC power supply models is 150 Hz.
· The twin-timer function allows you to set ON and OFF times separately, greatly simplifying repetitive operations. Helps reduce the program capacity.
Days to Ship: | Same day or more |
---|
OMRON
A stepping relay unit that allows the step status to be grasped at a glance with the LED display.
[Features]
·Contact relay output allows 2 A (250 V AC, 30 V DC) switching.
·Stepping control suitable for pump control and process control are made into a unit.
·There are 2 types of steps; 6 circuits and 12 circuits.
· Restores to step initial state due to reset input.
·With the retention function that stores the stepping status in the internal memory for 10 days even in the event of a power failure. (The output contact is off state during a power failure.)
·Equipped with a failure detection function that detects on state failures of the built-in relay drive element due to such as external noise. An alarm LED is displayed and an alarm is output at the contact. (Relay contact failure and chip welding failure cannot be detected)
· Terminal block designed with finger protection to prevent electric shocks.
·With LED display that allows the step status to be grasped at a glance.
[Applications]
·Used where sequential circuit switching is required.
Days to Ship: | 16 Day(s) |
---|
OMRON
[Features]
· Small 4-point terminal relay.
· 5A power switching type that is small, highly sensitive, and highly durable with 4 G6B mini relays.
· Main body of the relay is made with plastic seal structure.
· Wiring is easy with terminals divided into IN/OUT structure.
· Includes operation display LED.
· Built-in surge absorbing diode.
· S.
· Dedicated socket for easy replacement (excluding high reliability).
· Standardized with UL, CSA authorized standard parts (excluding high reliability).
· Models G6B-4BND/47BND/48BND/DC12/24V are VDE authorized standard parts.
· DIN rail mounting, screw mounting types also available.
Special Price | |
Days to Ship: | Same day or more |
High Pressure Ground Relay AGF
OMRON
High voltage ground highlighter pen.
High operational reliability for radio noise arc ground faults.
[Features]
・ Strong against radio wave noise and reliably responds to arc ground faults, etc.
・ The ground highlighter pen and the zero-phase current transformer type OTG-N and type OTG-D are compatible with each other (Any combination can be used because it is within the error range specified by JIS)
・ Easy coordination because fine current setting is possible
・ Alarm terminals installed on all models
Days to Ship: | 16 Day(s) or more |
---|
OMRON
Safety relay unit G9SA
[Features]
· Small size, with an abundant series.
· 45 mm width, with an abundant variety of 3-pole. 5-pole, 3-pole + off delay 2-pole, 2 hand controllers.
· We also offer 17.5 mm width 3-pole, off delay 3-pole expansion units.
· Expansion units can be connected with a single action.
· Off delay types can be set at 15 different time levels.
· Certified ENISO13849-1 (PLe/Safety Category 4).
· Can be DIN rail mounted or screw mounted.
Special Price | |
Days to Ship: | Same day or more |
Mini Power Relay Plug-In Terminal Type G2R-□-S
OMRON
1 pole 10 A and 2 pole 5 A general purpose slim type miniature power relays.
[Features]
· Cadmium-free, lead-free.
·1-position for 10 A and 2-position for 5 A general-purpose power relay.
·Safety-oriented design with a withstand voltage of 5,000 V between coil to contacts and a surge resistant voltage of 10,000 V.
·With different colors for AC and DC coil tapes, AC and DC specifications are easily identified.
·Includes a convenient latching lever for circuit check (Type G2R-□-S[S]).
[Applications]
·Mainly used for control panels, industrial machines, etc.
Special Price | |
Days to Ship: | Same day or more |
OMRON
[Features]
· General purpose solid state relay with a wide lineup of applied loads, 5 to 90A.
· Small version of internal equipment type, unified mounting angle.
· Varistor built-in (except for model G3NA-D210B), superior for external surge absorption.
· Operation viewable due to operation display lamp.
· Includes protective cover for safety.
· Overseas standard UL, CSA standard acquired for standard type.
· EN standard (TUV certified) and turned into series (-UTU type).
· (Not including model G3NA-410B, model G3NA-420B, model G3NA-440B (-2)).
Special Price | |
Days to Ship: | Same day or more |
Terminal Relay - G6B-4□□ND Relay for Replacement
OMRON
Replacement Relay for G6B-4□□ND Terminal Relay
Special Price | |
Days to Ship: | Same day |
MISUMI
Encoder harness with customizable length
Days to Ship: | 14 Day(s) or more |
---|
MISUMI
Power driven harness with specifiable length
Days to Ship: | 17 Day(s) or more |
---|
OMRON
[Features]
· Safety rail for safety light curtain F3SJ-E. G7S.
Special Price | |
Days to Ship: | Same day |
OMRON
10 A cubic type 1-pole power relay.
[Features]
・ Operating ambient temperature 85°C
・ UL CLASS B compatible as standard
・ UL, CSA, EN standard acquisition, Electrical Appliances and Materials Safety Act of Japan (300 V or less) compliant
[Applications]
・ Ideal for a wide range of applications such as home appliances, office equipment, and vending machines
Days to Ship: | Same day |
---|
OMRON
[Features]
· W29 × D10 × H32 mm I/O slim relay.
· For input (DC, AC).
· Slim type for output (1a, 1b, 1c).
· Output-use type has a high durability of 1 million uses (DC24V5A).
· Comes with operation display mechanism for checking operation (1a only).
· Certified by overseas standard UL, CSA (products marked with * on category chart).
Special Price | |
Days to Ship: | Same day |
OMRON
[Features]
· Small mechanical lock style latching relay with manual button.
· Small at height 71 mm, width 42.5 mm, depth 48.5 mm.
· Also lightweight at just 175 g.
· Setting and resetting responds quickly with pulse transmission.
· Contacts are gold-plated for excellent connection reliability.
· For socket, use the manufacturer's model PTF14A (model is LY4 for relay).
Days to Ship: | Same day or more |
---|
OMRON
[Features]
· A small, single pole power relay with 80A input, energization, and 20A shutoff.
· Achieves motor load switching with an input current of 80A, energization, and a shutoff current 20A.
· Offers high capacity switching and high durability despite its small size.
· Guarantees clearance compliant with UL and CSA air conditioning standards.
· A highly insulated structure which produces little noise.
· The standard product features an anti-flux structure.
Days to Ship: | Same day |
---|
OMRON
A compact slim power relay for output applications such as PCs (programmable controllers) and temperature controllers.
[Features]
・ Floor area reduced by approximately 45% for high-density mounting ( Width 6.5-mm × length 17.5-mm × height 12.5 mm)
・ Small size but can open and close 5 A (250 V AC, 30 V DC)
・ High durability that can be opened and closed 300,000 times at 2 A (250 V AC, 30 V DC)
[Applications]
・ It is used to open and close loads of 3 A or more, and is used in home appliances, various factory automation equipment, industrial equipment, housing equipment, etc.
Days to Ship: | Same day |
---|
OMRON
Latching relay suitable for memory circuits and signal transduction circuits.
[Features]
· Due to use of special magnetic materials, changes over time are few and life span is long.
·High durability with little change in characteristics such as contact follow and contact pressure.
·Superior vibration resistance and impact resistance.
· Viewing operation status is easy with operation display mechanism.
· Identical external shape as model MK small power relay.
[Applications]
·Widely applicable to almost all types of electrical machines and devices such as control systems for electricity, water, gas, etc.
Days to Ship: | Same day or more |
---|
OMRON
A low-profile power relay with a height of just 15.7 mm, enabling it to be incorporated into small-sized equipment.
[Features]
· 1-pole, 2-pole and high-capacity types are available.
· High sensitivity with a power consumption of 400 mW.
· A highly insulated type with an impact withstand voltage of 10 kV and a minimum 8 mm insulation distance between the coil and contacts.
· Ambient operating temperature of -40 to 85°C.
· Complies with VDE standards as standard.
[Applications]
· For PCBs used in communications equipment, OA equipment, testing instruments, disaster/crime-prevention devices, security devices, etc.
Days to Ship: | Same day or more |
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
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy