(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

4080 / 4060 / 40120 / 40160, Slot Width 8mm Aluminum Frames (Part Numbers)

Product Overview
These are 40-series aluminum profiles with a standard European groove width of 8mm. Commonly used in industrial settings, particularly for conveyor lines.
They are widely used in conveyor workbenches, frames for FA automation equipment, covers, display racks, carts, and more.
Options include profiles like 4060, 4080, 40120, and 40160.
Dimensional Drawing


Specification Table

*LCFV8 and LCFLV8 are available only for MISUMI Vietnam's customers.
Maximum selectable length can be checked on configure bar on the left.
Alterations
60 Series European Standard Aluminum Profile
AlterationAlteration SymbolSpecificationMachining/Corresponding Accessories
End Tapping
(Center Hole)
LTP/RTP/TPW口哨S孔加工Tapping holes on the end face of aluminum profiles

Parts used for this additional processing:
Button Head Screws
45-Degree CuttingL□T45/R□T45口哨S孔加工Cutting with 45-degree angle.
Drilling Wrench HoleLWP/RWP口哨S孔加工Drilling Wrench holes in fixed positions for Blind joint connections.

Parts used for this additional processing:
Button Head Screws
Joint Screw Plates
CounterboringZ8/XA口哨S孔加工Machining Counterbored holes at any specified positions.

Parts used for this additional processing:
Button Head Screws
S Hole
Blind Joint Dedicated
LSH/RSH口哨S孔加工Adding S holes for Pre-Assembly Insertion Double Joint connections.
Parts used for this additional processing:
Blind Joints, Pre-Assembly Insertion Double Joint Kits
M Hole
Blind Joint Dedicated
LMH/RMH口哨S孔加工Adding M holes for Post- Assembly Insertion Double Joints,Center Joint connections.
Parts used for this additional processing:
Blind Joints, Pre-Assembly Insertion Center Joint Kits
Example of Use
With 4080 series profiles, small and medium frames, hoods, racks and other modules can be easily completed for automation equipment.
Example of Use for European Standard Profile
Precautions
Precautions

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KLCF8-40120-4000
KLCF8-40160-4000
KLCF8-4060-4000
KLCF8-4080-4000
KLCFB8-4080-4000
KLCFL8-4080-4000
KLCFS8-4080-4000
KLCFW8-4080-4000
LCF8-40120-[50-2500/0.5]
LCF8-40160-[50-2500/0.5]
LCF8-4060-[50-2500/0.5]
LCFB8-4080-[50-2500/0.5]
LCFL8-4080-[50-2500/0.5]
LCFS8-4080-[50-2500/0.5]
LCFSL8-4080-[50-2500/0.5]
LCFW8-4080-[50-2500/0.5]
Part NumberMinimum order quantityVolume DiscountDays to ShipStandard Extrusion Size
(mm)
Surface Treatment Extrusion Type L Dimension Fixed, Specified Overall Length L (Effective Length) Overall Length L
(mm)
Weight
(kg/m)
Feature
4 Piece(s)Available 10 Day(s) 120Clear AnodizeStandardFixed4000-4.3-
3 Piece(s)Available 10 Day(s) 160Clear AnodizeLightFixed4000-4.99-
6 Piece(s)Available 10 Day(s) 60Clear AnodizeStandardFixed4000-2.54-
1 Piece(s) 2 Day(s) 80Clear AnodizeStandardFixed4000-2.75-
4 Piece(s)Available 10 Day(s) 80Black AnodizeBlackFixed4000-2.75-
8 Piece(s)Available 10 Day(s) 80Clear AnodizeLightFixed4000-2.26-
6 Piece(s)Available 10 Day(s) 80Clear AnodizeSand BlastFixed4000-2.75Sand Blast Finished
4 Piece(s)Available 10 Day(s) 80Clear AnodizeHeavy DutyFixed4000-3.36-
1 Piece(s) 10 Day(s) 120Clear AnodizeStandardSpecified-50 ~ 25002.29-
1 Piece(s) 10 Day(s) 160Clear AnodizeStandardSpecified-50 ~ 25004.98-
1 Piece(s) 10 Day(s) 60Clear AnodizeStandardSpecified-50 ~ 25002.53-
1 Piece(s) 10 Day(s) 80Black AnodizeBlackSpecified-50 ~ 25002.87-
1 Piece(s) 5 Day(s) 80Clear AnodizeLight ProfileSpecified-50 ~ 25002.26-
1 Piece(s) 10 Day(s) 80Clear AnodizeSand BlastSpecified-50 ~ 25002.87Sand Blast Finished
1 Piece(s) 10 Day(s) 80Clear AnodizeSuper LightSpecified-50 ~ 25001.98-
1 Piece(s) 10 Day(s) 80Clear AnodizeHeavy DutySpecified-50 ~ 25003.36-

Loading...

  1. 1

Basic Information

Extrusion Series MISUMI Economy Series LCF 30/40/50/60 (Slot Width 8 mm) Extrusion Type Rectangle Shape Number of Slotted Surfaces Four-Side Slots
Surface Milled Not Provided Material 6063-T5

Frequently asked question (FAQ)

Question: Can aluminum alloy profiles be cut to a specified length? What is the cutting precision?
Answer: Any length between 50 and 6000 (mm) can be specified (Can be specified down to 0.5mm increments) for cutting, and the cutting tolerance is within ±0.5mm.
Question: What is the difference between the pre-mounted nut and post-mounted nut?
Answer: To install the nut first, you need to install it from the end of the profile first, and then fix it with an external screw. The post-mounted nut can be placed in the profile groove from the groove surface and fixed in conjunction with other accessories. Suitable for use when adding accessories to the profile.

Tech Support