(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

External Angled Handles (Part Numbers)

Part Number

Configured Part Number is shown.


Product Overview
Name: Angled handle Steel Externally mounted
Features: The products in this series are divided into carbon steel, stainless steel and aluminum alloy products. Please select the required model according to the actual needs.
 
Handle DrawingHandle DrawingHandle Drawing
①Steel/Chrome Plated②Stainless Steel/Buffed④Aluminum Alloy/Electrostatic Coating
Dimensional Drawing
Handle Dimensional Drawing
Type Material Surface TreatmentAccessories
BodyShim
SteelStainless SteelChrome PlatedShim 2 pcs
Stainless SteelBuffed
Aluminum AlloyElectrostatic Coating
*Mounting screws must be purchased separately
Note) For more information on product specifications and dimensional drawings, please refer to the product catalog on the website.
Angled handle Steel Externally mounted Dimensional drawing
Specification Table
DLHL2L1Ad1MTd (φ)E (φ)F (φ)B
66030100120167444.54.21117
8031.5120140
810032140160181055.55.2
12040160180
104847881084013
66106126
88128148
100140160
110150170
120160180
125165185
160200220
*When D=6mm 8mm, only the material 304 is available.
Note) For more information on product specifications and dimensional drawings, please refer to the product catalog on the website.
Product Features
This product is a surface-mounted, angled handle made of carbon steel, stainless steel, or aluminum alloy, with surface treatment options including chrome plating, buffing, and electrostatic coating depending on the material.
*Mounting screws need to be purchased separately.
Example of Use
Example of Use for Handles
Angled handles External mount Example of use
Precautions
The handle has a certain allowable load, please use within the scope of the allowable load.
Part Number
C-NUHFN48-P
C-NUHFN66-P
C-NUHFN88-P
C-NUHFN100-P
C-NUHFN110-P
C-NUHFN120-P
C-NUHFN125-P
C-NUHFN160-P
C-NUHFNB88-P
C-NUHFNB100-P
C-NUHFNS66-P
C-NUHFNS88-P
C-NUHFNS100-P
C-NUHFNS120-P
C-NUHFNS125-P
C-NUHFNS160-P
C-NUHFNSC60-P
C-NUHFNSC80-P
C-NUHFNSC100-P
C-NUHFNSC120-P
Part NumberMinimum order quantityVolume DiscountDays to Ship间距L2
(mm)
Material Overall Height
(mm)
Grip thickness
(mm)
Surface Treatment
2 Piece(s) 10 Day(s) 88[SUS304] SUS3045110Chrome Plating
2 Piece(s) 10 Day(s) 106[SUS304] SUS3045110Chrome Plating
2 Piece(s) 10 Day(s) 128[SUS304] SUS3045110Chrome Plating
2 Piece(s) 10 Day(s) 140[SUS304] SUS3045110Chrome Plating
2 Piece(s) 10 Day(s) 150[SUS304] SUS3045110Chrome Plating
2 Piece(s) 10 Day(s) 160[SUS304] SUS3045110Chrome Plating
2 Piece(s) 10 Day(s) 165[SUS304] SUS3045110Chrome Plating
2 Piece(s) 10 Day(s) 200[SUS304] SUS3045110Chrome Plating
2 Piece(s) 10 Day(s) 128-5110Electrostatic Paint
2 Piece(s) 10 Day(s) 140-5110Electrostatic Paint
2 Piece(s) 10 Day(s) 106[SUS304] Stainless Steel5110Buff Polished
2 Piece(s) 10 Day(s) 128[SUS304] Stainless Steel5110Buff Polished
2 Piece(s) 10 Day(s) 140[SUS304] Stainless Steel5110Buff Polished
2 Piece(s) 10 Day(s) 160[SUS304] Stainless Steel5110Buff Polished
2 Piece(s) 10 Day(s) 165[SUS304] Stainless Steel5110Buff Polished
2 Piece(s) 10 Day(s) 200[SUS304] Stainless Steel5110Buff Polished
2 Piece(s) 10 Day(s) 100[SUS304] Stainless Steel346Buff Polished
2 Piece(s) 10 Day(s) 120[SUS304] Stainless Steel35.56Buff Polished
2 Piece(s) 10 Day(s) 140[SUS304] Stainless Steel368Buff Polished
2 Piece(s) 10 Day(s) 160[SUS304] Stainless Steel448Buff Polished

Loading...

  1. 1

Basic Information

Main Body Type Surfaced Surfaced Type Category Cantilever Pull Handles U Shape Aluminum Pull Handles

Frequently asked question (FAQ)

Question: What are the precautions for purchasing this economy series angled handle?
Answer: This economy series handle comes with two shims, but the mounting screws must be purchased separately.
Question: Can economy series angled handle, stainless steel be customized in addition to the dimensions in the specification table?
Answer: This series of products does not support customized length for special orders temporarily. If you need customization, refer to the length required for customization of UHFAPFC series products. Note that UHFAPFC products are different from economy series angled stainless steel handles in structure. Please browse the web page to confirm that they can be used before purchasing.

Tech Support