(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

SP Coupler Type A, Stainless Steel, EPDM, Socket, Female Threading (Part Numbers)

SP Coupler Type A, Stainless Steel, EPDM, Socket, Female Threading

Valves are built into both the sockets and plugs. For medium pressure applications. A general purpose type. Available in a number of different materials (main body), sizes, and rubber materials. The new version allows for an improved flow rate.

Part Number

Configured Part Number is shown.

Part Number
1S-A-SUS-EPDM
2S-A-SUS-EPDM
3S-A-SUS-EPDM
4S-A-SUS-EPDM
6S-A-SUS-EPDM
8S-A-SUS-EPDM
10S-A-SUS-EPDM
12S-A-SUS-EPDM
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSOperating Pressure Range
(MPa)
Nominal of Thread
1 Piece(s) 8 Day(s) or more 100~7.51/8
1 Piece(s) 8 Day(s) or more 100~7.51/4
1 Piece(s) 8 Day(s) or more 100~7.53/8
1 Piece(s) 8 Day(s) or more 100~4.51/2
1 Piece(s) 8 Day(s) or more 100~4.53/4
1 Piece(s) 8 Day(s) or more 100~4.51
1 Piece(s) 26 Day(s) or more 100~31 1/4
1 Piece(s) 26 Day(s) or more 100~31 1/2

Loading...

  1. 1

Basic Information

Types of connection parts For Male Thread Plug (Male) / Socket (Female) Socket (female) Body Material Stainless steel (SUS303 / SUS304)
Applicable Fluids Water / Air / Water Vapor / Chemical / Inert Gases Types Standard Operating Environment/Applications Standard / Vacuum Compatible (When Connected) / Plant Piping / Industrial Machinery
Structure of Valve Double passages opening closing type Seal Material Ethylene Propylene Rubber (EPDM) Operating Temperature Range(°C) -40::150
Types of connection screw Rc

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)