(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

TSP Coupler, Brass, EPDM TSH Type (Part Numbers)

TSP Coupler, Brass, EPDM TSH Type

Adapts to high viscosity fluids thanks to the valveless structure. Abundant variety of body materials, sizes and mounting shapes.

[Features]
• Valve built-in model and valveless model are available.
• Connects and separates in one action.
• Compact and lightweight plastic model.
• Resin made; enables "ultra lightweight."
• Compact design supports space-saving applications.
• Simple push-in connection.
· Easy separation with the touch of a button.
• Model with a valve built into both plug and socket and a new valveless model suitable for high viscosity fluids with reduced pressure loss are lined up.
• Supports everything from healthcare and laboratory equipment to medical equipment and semiconductor manufacturing equipment.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
1TSH-BRS-EPDM
2TSH-BRS-EPDM
3TSH-BRS-EPDM
4TSH-BRS-EPDM
6TSH-BRS-EPDM
8TSH-BRS-EPDM
12TSH-BRS-EPDM
16TSH-BRS-EPDM
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSOperating Pressure Range
(MPa)
Hose size of the mating side 
(Inch)
1 Piece(s) 16 Day(s) or more 100~51/8
1 Piece(s) 16 Day(s) or more 100~51/4
1 Piece(s) 12 Day(s) or more 100~53/8
1 Piece(s) 16 Day(s) or more 100~51/2
1 Piece(s) 16 Day(s) or more 100~33/4
1 Piece(s) 12 Day(s) or more 100~31
1 Piece(s) 26 Day(s) or more 100~21 1/2
1 Piece(s) 26 Day(s) or more 100~1.52

Loading...

  1. 1

Basic Information

Types of connection parts For hose mounting Plug (Male) / Socket (Female) Socket (female) Body Material Brass(C3604)
Applicable Fluids Water / Air / Water Vapor / Chemical / Inert Gases Types Standard Structure of Valve Double passages opening type
Seal Material Ethylene Propylene Rubber (EPDM) Operating Temperature Range(°C) -40::150

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)