(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Level Lock Coupler, Aluminum Alloy, L-SD Type (Part Numbers)

Level Lock Coupler, Aluminum Alloy, L-SD Type

[Features]
·Transport of liquid, gases and powders via light lever operation.
A variety of body materials, sizes and mounting shapes are available.
· Can be used for a wide range of liquid, gas, and powder transport applications.
· Product supports smooth fluid transport with a sealed edge construction that reduces unevenness on the inner surface.
· The "special lip gasket" (3/4" or 1", silicone rubber, rubber covered with FEP excluded) is used to reduce lever operating load.
· Connection size is compliant with U.S. Army Standard A-A-59326.
· Various main body materials, sizes and mounting shapes are available as standard options to support of a wide range of applications.
· Safety further improved using a stopper function.

Part Number

Configured Part Number is shown.

Part Number
L-6SD-ALM
L-8SD-ALM
L-10SD-ALM
L-12SD-ALM
L-16SD-ALM
L-20SD-ALM
L-24SD-ALM
L-32SD-ALM
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSOperating Pressure Range
(MPa)
Size
(Inch)
1 Piece(s) 12 Day(s) or more 100~1.83/4
1 Piece(s) 12 Day(s) or more 100~1.81
1 Piece(s) 14 Day(s) or more 100~1.81 1/4
1 Piece(s) 14 Day(s) or more 100~1.81 1/2
1 Piece(s) 14 Day(s) or more 100~1.82
1 Piece(s) 14 Day(s) or more 100~1.12 1/2
1 Piece(s) 14 Day(s) or more 100~0.93
1 Piece(s) 14 Day(s) or more 100~0.74

Loading...

  1. 1

Basic Information

Types of connection parts Cap Plug (Male) / Socket (Female) Socket (female) Body Material Aluminum (ALM)
Applicable Fluids Water / Air / Water Vapor / Oil / Powder Types Standard Structure of Valve Double passages opening type
Operating Temperature Range(°C) -40::180

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)