(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Lever Lock Coupler, Resin, L-PD (Part Numbers)

Lever Lock Coupler, Resin, L-PD

Transports liquid, gas or powder with light lever operation. A variety of body materials, sizes and mounting shapes are available.

Part Number

Configured Part Number is shown.

Part Number
L-6PD-PLA-NBR
L-8PD-PLA-NBR
L-12PD-PLA-NBR
L-16PD-PLA-NBR
L-24PD-PLA-NBR
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSOperating Pressure Range
(MPa)
Size
(Inch)
1 Piece(s) 14 Day(s) or more 100~0.53/4
1 Piece(s) 16 Day(s) or more 100~0.51
1 Piece(s) 14 Day(s) or more 100~0.51 1/2
1 Piece(s) 14 Day(s) or more 100~0.22
1 Piece(s) 14 Day(s) or more 100~0.23

Loading...

  1. 1

Basic Information

Types Standard Types of connection parts Cap Plug (Male) / Socket (Female) Socket (female)
Body Material Resin(PLA) Seal Material Nitrile Rubber (NBR) Applicable Fluids Water / Air / Powder
Structure of Valve Double passages opening type Operating Environment/Applications Standard / Plant Piping / Industrial Machinery Operating Temperature Range(°C) 5::50

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)