(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

2-Axis Torque Hinge_HG-T70S30 (Part Numbers)

Part Number

Configured Part Number is shown.

HG-T70S30

 
Part Number
HG-T70S30
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Main Body Type Damper, Torque, Spring Hinge Length(mm) 76 Application Standard / Corrosion Resistance
Main Body Material Stainless steel (SUS304) Main Body Finishing Barrel Grinding Width(mm) 50
Additional Function Torque Function Mounting Method Screw Mounting Hole Type Countersinks
Braking Direction 360° Rotation Frame Mounting Hole Dimensions(φ) 32 Mounting Hole Presence

Please check the type/dimensions/specifications of the part HG-T70S30 in the 2-Axis Torque Hinge_HG-T70S30 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)