(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

One-Touch Release Hinge_HG-OT (Part Numbers)

One-Touch Release Hinge_HG-OT

A slide/flag hinge for one-touch mounting.
[Features]
·Since the shaft can be held in a retracted state, attaching and detaching the door is easy.
·HG-OTA45 and HG-OTB45 have left and right orientations. Other than that, it can be used for both left and right.
[Applications]
·Can be used for top-opening doors, top lids, and side-opening doors.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HG-OTA75
HG-OTA100
Part NumberMinimum order quantityVolume DiscountDays to ShipLength
(mm)
1 Piece(s) 16 Day(s) or more 75
1 Piece(s) 16 Day(s) or more 100

Loading...

  1. 1

Basic Information

Width(mm) 50 Main Body Material Stainless steel (SUS304) Main Body Type Detachable Hinges
Application Standard / Corrosion Resistance Mounting Method Screw Additional Function No
Mounting Hole Type Round hole Detachable Hinges Type Hook Type Main Body Finishing Satin Finish
Reversed Left and Right Combination Mounting Hole Presence

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)