(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

High Power Joint, Female Thread Tee (Part Numbers)

High Power Joint, Female Thread Tee

Can be easily connected by cutting the pipe and tightening the nut. Since the high power joint has no lock ring and has a structure where the rubber packing is pressed against the outer surface of the pipe, it can allow slight extension and contraction (fall-out prevention separately required).

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

KHPFT-50A-W

Part Number
KHPFT-50A-W
Part NumberMinimum order quantityVolume DiscountDays to Ship
10 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type Fitting Body Material Malleable Cast Iron Applicable Pipe Type Steel pipe (general)
Applicable Fluid Water / Air / Gas / Oil Connection Type Pipe⇔Screw, plug-in type Connection Shape Tee
Fitting type Mechanical Joint Applicable Tube Size Type Steel pipe JIS size Nominal A 1 50
Nominal B 1 2 Applicable Pipe Material Steel / PVC Applicable Pipe O.D. 1(mm) 60.5
Connection Thread Type Rc Nominal of Thread 2B(50A) Max. Operating Pressure(MPa) 1
Surface Treatment Hot zinc plating (part numbers /-W) Divisions of Max. Operating Pressure(MPa) 1.0Mpa or Less

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)