(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Metal Piping Fitting, Rotation Nipple, Tapered Male Screw × Tapered Female Screw (Part Numbers)

Metal Piping Fitting, Rotation Nipple, Tapered Male Screw × Tapered Female Screw

The screw parts rotate separately, thus allowing you to connect pipes without one pipe causing the other to rotate. Piping can be laid out without worrying about tightening sequence, enabling efficient construction.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

OS-406

 
Part Number
OS-406
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Connecting Shape Rotation Nipples (Taper Male Thread × Female Thread) Connection Type Screw⇔Screw Same Diameter・Different Type Material CAC406C
Nominal of Thread M1 1/2B(15A) Connection Thread Type M1 R Applicable Fluid Hot / cold water / Air
Type Fitting Maximum Allowable Pressure(MPa) 1.75 Surface Treatment No
Operating Temperature Range(°C) -20::95 Divisions of Max. Operating Pressure 2.0Mpa or Less Interior Resin Lining No
Antifreeze compatible Acceptable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)