(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Speed Control Motor Unit, MSD Series (Part Numbers)

Speed Control Motor Unit, MSD Series

[Features]
・ Compact non-contact speed control unit with tachometer and speed control motor unit
・ Two types of control packs are available depending on the mounting method
・ Please use the DIN rail mounting for installation in the switchboard, and the recessed mounting for mounting on the panel for external display
・ Compact and easy to operate
・ Built-in digital tachometer, accurate rotational speed setting

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MSD540-001D

Part Number
MSD540-001D
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSType Motor Type Square Flange Dim. A
(mm)
Rated Output
(W)
Reduction Ratio Gear Head Type Voltage
(V)
Shaft end shape Mounting Type Wiring Applicable Motor Output
(W)
Type
1 Piece(s) 21 Day(s) or more -[Set] Motor UnitInduction90403~180Parallel Shafts100Round shaft typeDIN RailLead Wire type-Speed Control Motor Unit

Loading...

  1. 1

Basic Information

Power Supply Single-phase Environment Standard Electromagnetic Brakes, Clutches No

Please check the type/dimensions/specifications of the part MSD540-001D in the Speed Control Motor Unit, MSD Series series.

Products like this...

Part Number
DSP502HD
DSP502HU
DSP502MD
MSD540-001U
MSD540-002D
MSD540-002U
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSType Motor Type Square Flange Dim. A
(mm)
Rated Output
(W)
Reduction Ratio Gear Head Type Voltage
(V)
Shaft end shape Mounting Type Wiring Applicable Motor Output
(W)
Type
1 Piece(s) 21 Day(s) or more -Others----No200-DIN rail-60, 90Speed control pack
1 Piece(s) 21 Day(s) or more -Others----No200-Recessed-60, 90Speed control pack
1 Piece(s) 21 Day(s) or more -Others----No200-DIN rail-6, 15, 25, 40Speed control pack
1 Piece(s) 21 Day(s) or more -[Set] Motor UnitInduction90403~180Parallel Shafts100Round shaft typeRecessedLead Wire type-Speed Control Motor Unit
1 Piece(s) 21 Day(s) or more -[Set] Motor UnitInduction90403~180Parallel Shafts200Round shaft typeDIN RailLead Wire type-Speed Control Motor Unit
1 Piece(s) 21 Day(s) or more -[Set] Motor UnitInduction90403~180Parallel Shafts200Round shaft typeRecessedLead Wire type-Speed Control Motor Unit

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)