(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Electromagnetic brake box

Electromagnetic brake box

The QT-BK is an adapter for controlling the Z stage with electromagnetic brakes from the manufacturer using the QT-A controller series. Can use either DC24V or a dedicated AC adapter for the power supply input.

[Features]
· An emergency stop switch used by connecting to the QT-A series controller's emergency stop input terminal (Emergency).
· The input/output has a terminal block structure, making it easy to connect.
· Emergency stop is entered when the emergency stop button is pressed, and released when the button is rotated to the right.
· Set the emergency stop function to activate via the DipSW (dip switch) on the main body of the controller during use.
· The release method for the emergency stop function on the main body of the controller is, depending on the setting of "parameter no. 54," "turn the power on again," "use the STOP key" on the operations box, or, via communication, the "RESTA command" or the "RESET command."

PDF

Japanese Only

Part Number

Configured Part Number is shown.

QT-BK

 
Part Number
QT-BK
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 96 Day(s) or more

Loading...

  1. 1

Basic Information

Control Axis 1-Axis External Dimension(mm) W70XD80XH55 (Not Including Protrusion)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)