(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Safety Relief Valve, AL-150T-N Series

Safety Relief Valve, AL-150T-N Series

With soft sheeting used in main parts, this valve is optimal for applications that do not permit leakage from the valve seat. The valve/valve seat and adjustment spring are made of stainless steel, with anti-corrosive SCS14A being used in the main section.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
AL-150T-N-0.1-15A
AL-150T-N-0.1-20A
AL-150T-N-0.1-25A
AL-150T-N-0.1-32A
AL-150T-N-0.1-40A
AL-150T-N-0.1-50A
AL-150T-N-0.2-15A
AL-150T-N-0.2-20A
AL-150T-N-0.2-25A
AL-150T-N-0.2-32A
AL-150T-N-0.2-40A
AL-150T-N-0.2-50A
AL-150T-N-0.3-15A
AL-150T-N-0.3-20A
AL-150T-N-0.3-25A
AL-150T-N-0.3-32A
AL-150T-N-0.3-40A
AL-150T-N-0.3-50A
AL-150T-N-0.4-15A
AL-150T-N-0.4-20A
AL-150T-N-0.4-25A
AL-150T-N-0.4-32A
AL-150T-N-0.4-40A
AL-150T-N-0.4-50A
AL-150T-N-0.5-15A
AL-150T-N-0.5-20A
AL-150T-N-0.5-25A
AL-150T-N-0.5-32A
AL-150T-N-0.5-40A
AL-150T-N-0.5-50A
AL-150T-N-0.6-15A
AL-150T-N-0.6-20A
AL-150T-N-0.6-25A
AL-150T-N-0.6-32A
AL-150T-N-0.6-40A
AL-150T-N-0.6-50A
AL-150T-N-0.7-15A
AL-150T-N-0.7-20A
AL-150T-N-0.7-25A
AL-150T-N-0.7-32A
AL-150T-N-0.7-40A
AL-150T-N-0.7-50A
AL-150T-N-0.8-15A
AL-150T-N-0.8-20A
AL-150T-N-0.8-25A
AL-150T-N-0.8-32A
AL-150T-N-0.8-40A
AL-150T-N-0.8-50A
AL-150T-N-0.9-15A
AL-150T-N-0.9-20A
AL-150T-N-0.9-25A
AL-150T-N-0.9-32A
AL-150T-N-0.9-40A
AL-150T-N-0.9-50A
AL-150T-N-1.0-15A
AL-150T-N-1.0-20A
AL-150T-N-1.0-25A
AL-150T-N-1.0-32A
AL-150T-N-1.0-40A
AL-150T-N-1.0-50A
Part NumberMinimum order quantityVolume DiscountDays to ShipSupply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name) Maximum Applicable Pressure Data
1 Piece(s) 12 Day(s) or more 1/2B(15A)1/2B(15A)0.1
1 Piece(s) 12 Day(s) or more 3/4B(20A)3/4B(20A)0.1
1 Piece(s) 12 Day(s) or more 1B(25A)1B(25A)0.1
1 Piece(s) 12 Day(s) or more 1 1/4B(32A)1 1/4B(32A)0.1
1 Piece(s) 12 Day(s) or more 1 1/2B(40A)1 1/2B(40A)0.1
1 Piece(s) 12 Day(s) or more 2B(50A)2B(50A)0.1
1 Piece(s) 12 Day(s) or more 1/2B(15A)1/2B(15A)0.2
1 Piece(s) 12 Day(s) or more 3/4B(20A)3/4B(20A)0.2
1 Piece(s) 12 Day(s) or more 1B(25A)1B(25A)0.2
1 Piece(s) 12 Day(s) or more 1 1/4B(32A)1 1/4B(32A)0.2
1 Piece(s) 12 Day(s) or more 1 1/2B(40A)1 1/2B(40A)0.2
1 Piece(s) 12 Day(s) or more 2B(50A)2B(50A)0.2
1 Piece(s) 12 Day(s) or more 1/2B(15A)1/2B(15A)0.3
1 Piece(s) 12 Day(s) or more 3/4B(20A)3/4B(20A)0.3
1 Piece(s) 12 Day(s) or more 1B(25A)1B(25A)0.3
1 Piece(s) 12 Day(s) or more 1 1/4B(32A)1 1/4B(32A)0.3
1 Piece(s) 12 Day(s) or more 1 1/2B(40A)1 1/2B(40A)0.3
1 Piece(s) 12 Day(s) or more 2B(50A)2B(50A)0.3
1 Piece(s) 12 Day(s) or more 1/2B(15A)1/2B(15A)0.4
1 Piece(s) 12 Day(s) or more 3/4B(20A)3/4B(20A)0.4
1 Piece(s) 12 Day(s) or more 1B(25A)1B(25A)0.4
1 Piece(s) 12 Day(s) or more 1 1/4B(32A)1 1/4B(32A)0.4
1 Piece(s) 12 Day(s) or more 1 1/2B(40A)1 1/2B(40A)0.4
1 Piece(s) 12 Day(s) or more 2B(50A)2B(50A)0.4
1 Piece(s) 12 Day(s) or more 1/2B(15A)1/2B(15A)0.5
1 Piece(s) 12 Day(s) or more 3/4B(20A)3/4B(20A)0.5
1 Piece(s) 12 Day(s) or more 1B(25A)1B(25A)0.5
1 Piece(s) 12 Day(s) or more 1 1/4B(32A)1 1/4B(32A)0.5
1 Piece(s) 12 Day(s) or more 1 1/2B(40A)1 1/2B(40A)0.5
1 Piece(s) 12 Day(s) or more 2B(50A)2B(50A)0.5
1 Piece(s) 12 Day(s) or more 1/2B(15A)1/2B(15A)0.6
1 Piece(s) 12 Day(s) or more 3/4B(20A)3/4B(20A)0.6
1 Piece(s) 12 Day(s) or more 1B(25A)1B(25A)0.6
1 Piece(s) 12 Day(s) or more 1 1/4B(32A)1 1/4B(32A)0.6
1 Piece(s) 12 Day(s) or more 1 1/2B(40A)1 1/2B(40A)0.6
1 Piece(s) 12 Day(s) or more 2B(50A)2B(50A)0.6
1 Piece(s) 12 Day(s) or more 1/2B(15A)1/2B(15A)0.7
1 Piece(s) 12 Day(s) or more 3/4B(20A)3/4B(20A)0.7
1 Piece(s) 12 Day(s) or more 1B(25A)1B(25A)0.7
1 Piece(s) 12 Day(s) or more 1 1/4B(32A)1 1/4B(32A)0.7
1 Piece(s) 12 Day(s) or more 1 1/2B(40A)1 1/2B(40A)0.7
1 Piece(s) 12 Day(s) or more 2B(50A)2B(50A)0.7
1 Piece(s) 12 Day(s) or more 1/2B(15A)1/2B(15A)0.8
1 Piece(s) 12 Day(s) or more 3/4B(20A)3/4B(20A)0.8
1 Piece(s) 12 Day(s) or more 1B(25A)1B(25A)0.8
1 Piece(s) 12 Day(s) or more 1 1/4B(32A)1 1/4B(32A)0.8
1 Piece(s) 12 Day(s) or more 1 1/2B(40A)1 1/2B(40A)0.8
1 Piece(s) 12 Day(s) or more 2B(50A)2B(50A)0.8
1 Piece(s) 12 Day(s) or more 1/2B(15A)1/2B(15A)0.9
1 Piece(s) 12 Day(s) or more 3/4B(20A)3/4B(20A)0.9
1 Piece(s) 12 Day(s) or more 1B(25A)1B(25A)0.9
1 Piece(s) 12 Day(s) or more 1 1/4B(32A)1 1/4B(32A)0.9
1 Piece(s) 12 Day(s) or more 1 1/2B(40A)1 1/2B(40A)0.9
1 Piece(s) 12 Day(s) or more 2B(50A)2B(50A)0.9
1 Piece(s) 12 Day(s) or more 1/2B(15A)1/2B(15A)1
1 Piece(s) 12 Day(s) or more 3/4B(20A)3/4B(20A)1
1 Piece(s) 12 Day(s) or more 1B(25A)1B(25A)1
1 Piece(s) 12 Day(s) or more 1 1/4B(32A)1 1/4B(32A)1
1 Piece(s) 12 Day(s) or more 1 1/2B(40A)1 1/2B(40A)1
1 Piece(s) 12 Day(s) or more 2B(50A)2B(50A)1

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Safe Valve Applicable Fluid Water Max. Applicable Pressure(MPa) 0.11~1
Max. Fluid Temperature(℃) 100 Connection Type Equal Dia. Connection Supply Side, Screw Connection Types Rc
Control Side, Thread Connection Type Rc Primary Pressure(MPa) 0.05~1.0 Material (Valve Body / Valve Seat) Stainless Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)