(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Pressure Reducing Valves (Steam), GP-1002/GP-1002S Series (Part Numbers)

Pressure Reducing Valves (Steam), GP-1002/GP-1002S Series

[Features]
· Conforms to SHASE-S106 pressure reducing valve (The Society of Heating, Air Conditioning and Sanitary Engineers of Japan) standards.
· The spherical shape of the main valve provides excellent sealing properties to significantly reduce valve seat leakage (corresponding to the ANSI class IV) .
· When compared with conventional pressure reducing valves, workability and durability are significantly enhanced.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

GP-1002-50A

Part Number
GP-1002-50A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Pressure Reducing Valve Applicable Fluid Steam Pressure Relief Valve Shape Pilot-Operated Piston
Max. Applicable Pressure(MPa) 0.11~1 Max. Fluid Temperature(℃) 220 Connection Type Equal Dia. Connection
Supply Side, Flange Connection Types JIS 10K Flange Supply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) 2B(50A) Control Side, Flange Connection Type JIS 10K Flange
Control Side Nominal The Pipe Flange B name(A name) 2B(50A) Maximum Applicable Pressure Data 0.5 Specifications Low Pressure Use
Material (Piston and Cylinder) Brass or Bronze Operation Mode Standard Primary Pressure(MPa) 0.1~0.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)