(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Multi-lead worm (Part Numbers)

Multi-lead worm

High-strength, high-precision double lead worm. Backlash can be adjusted by, taking the worm reference tooth as center, setting wheel, and moving the worm in the axial direction.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

AGDL3.5-60R1

Part Number
AGDL3.5-60R1
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSTypes Hole diameter, Shaft diameter
(φ)
Tooth Width
(mm)
Material Heat Treatment Accuracy Grade The Number of Teeth Module Number of Starts Advance Angle
(°)
Torsional Angle
(°)
Worm shape
1 Piece(s) 17 Day(s) or more 10Wheel2032CAC702NoKHK, W, 002, Class 1603.5--3°47′-

Loading...

  1. 1

Basic Information

Ground Tooth No Twisting Direction R Shaft Hole Specifications Pilot Hole Product

Please check the type/dimensions/specifications of the part AGDL3.5-60R1 in the Multi-lead worm series.

Products like this...

Part Number
AGDL1.5-40R1
AGDL1.5-50R1
AGDL1.5-60R1
AGDL4-20R1
AGDL4-40R1
AGDL4-50R1
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSTypes Hole diameter, Shaft diameter
(φ)
Tooth Width
(mm)
Material Heat Treatment Accuracy Grade The Number of Teeth Module Number of Starts Advance Angle
(°)
Torsional Angle
(°)
Worm shape
1 Piece(s) 16 Day(s) or more 10Wheel1214CAC702NoKHK, W, 002, Class 1401.5--3°26′-
1 Piece(s) 17 Day(s) or more 10Wheel1214CAC702NoKHK, W, 002, Class 1501.5--3°26′-
1 Piece(s) 17 Day(s) or more 10Wheel1214CAC702NoKHK, W, 002, Class 1601.5--3°26′-
1 Piece(s) 17 Day(s) or more 10Wheel2035CAC702NoKHK, W, 002, Class 1204--3°41′-
1 Piece(s) 17 Day(s) or more 10Wheel2035CAC702NoKHK, W, 002, Class 1404--3°41′-
1 Piece(s) 17 Day(s) or more 10Wheel2035CAC702NoKHK, W, 002, Class 1504--3°41′-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)