(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

See-through type sight glass GAF (Part Numbers)

See-through type sight glass GAF

The interior is hollow. Enables visual confirmation of the color and flow of fluids. Use for liquids. Substitutes for a level gauge.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
GAF-15A
GAF-20A
GAF-25A
GAF-32A
GAF-40A
GAF-50A
GAF-65A
GAF-80A
GAF-100A
GAF-200A
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Diameter Maximum Operating Temperature
(℃)
Max. Operating Pressure
(MPa·G)
1 Piece(s) 12 Day(s) or more 1/2B(15A)-0.98
1 Piece(s) 14 Day(s) or more 3/4B(20A)1500.98
1 Piece(s) 12 Day(s) or more 1B(25A)1500.98
1 Piece(s) 12 Day(s) or more 1 1/4B(32A)1500.98
1 Piece(s) 12 Day(s) or more 1 1/2B(40A)1500.98
1 Piece(s) 12 Day(s) or more 2B(50A)1500.98
1 Piece(s) 12 Day(s) or more 2 1/2B(65A)1500.98
1 Piece(s) 12 Day(s) or more 3B(80A)1500.98
1 Piece(s) 12 Day(s) or more 4B(100A)1500.98
1 Piece(s) 12 Day(s) or more 8B(200A)1500.44

Loading...

  1. 1

Basic Information

Type Perspective Formula Applicable Fluid Water / Air Connection Flange Shape(JIS 10K-FF)
Body Material FC200 (cast iron)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)