(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Gun metal sight glass GMBCS/GBMBCS (Part Numbers)

Gun metal sight glass GMBCS/GBMBCS

Available in everything from perspective types to ball types. Select the most appropriate type to match the intended application.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
GBMBCS-8A
GBMBCS-10A
GBMBCS-15A
GBMBCS-20A
GBMBCS-25A
GBMBCS-32A
GBMBCS-40A
GBMBCS-50A
GMBCS-8A
Part NumberMinimum order quantityVolume DiscountDays to ShipType Nominal Diameter Maximum Operating Temperature
(℃)
1 Piece(s) 16 Day(s) or more The type pf ball1/4B(8A)85
1 Piece(s) 16 Day(s) or more The type pf ball3/8B(10A)85
1 Piece(s) 12 Day(s) or more The type pf ball1/2B(15A)85
1 Piece(s) 12 Day(s) or more The type pf ball3/4B(20A)85
1 Piece(s) 12 Day(s) or more The type pf ball1B(25A)85
1 Piece(s) 12 Day(s) or more The type pf ball1 1/4B(32A)85
1 Piece(s) 12 Day(s) or more The type pf ball1 1/2B(40A)85
1 Piece(s) 12 Day(s) or more The type pf ball2B(50A)85
1 Piece(s) 18 Day(s) or more Perspective Formula1/4B(8A)110

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Air Connection Screw-In Rc(PT) Body Material CAC406 (Bronze Casting)
Max. Operating Pressure(MPa·G) 0.98

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)