(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Constant Water Level Valve, with General-Purpose Adjustment Mechanism, LP-9HN Type

Constant Water Level Valve, with General-Purpose Adjustment Mechanism, LP-9HN Type

A general-purpose, constant-level valve equipped with an adjustment mechanism. Prevents red water. Therefore, the screw-in can be combined with pipe-end cores.

[Features]
· Equipped with a flow-rate adjustment mechanism and a valve closing-time needle adjustment.
· A countermeasure against red water: Screw-in bronze body allowing for pipe end core assemblies.
· Uses a bypass flow channel for the passage to the pilot pipe.
Therefore, it provides a quiet and stable water supply without surges effecting the intermittent water supply from the ball tap.
· A freeze-proof FV jacket is provided.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
LP9HN-F-65A
LP9HN-F-80A
LP9HN-F-100A
Part NumberMinimum order quantityVolume DiscountDays to ShipEnd Connection, Nominal Diameter of Inlet Piping Flange End Connection, Nominal Diameter of Outlet Piping Flange
1 Piece(s) 12 Day(s) or more 2 1/2B(65A)2 1/2B(65A)
1 Piece(s) 12 Day(s) or more 3B(80A)3B(80A)
1 Piece(s) 12 Day(s) or more 4B(100A)4B(100A)

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Level Regulating Valve Applicable Fluid Water Maximum Applicable Pressure Classification(MPa) 0.11~1
Fluid temperature(℃) 5~60 Body Material CAC406 Connection Type Equal Dia. Connection
End Connection, Inlet Flange Connection Types JIS 10K FF flange End Connection, Outlet Flange Connection Types JIS 10K FF flange Applicable Pressure Data(MPa) 0.035~0.75

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)