(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Flat Mounted Plate Type Caster 420S/413S Wheel Diameter 50-75mm (Part Numbers)

Flat Mounted Plate Type Caster 420S/413S Wheel Diameter 50-75mm

A standard caster that has high load resistance and that swivel smoothly. Widely used in various environments such as factories, shops, and offices.

PDF

Part Number

Configured Part Number is shown.

420S-NRB75

 
Part Number
420S-NRB75
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Height H or H1 and H2
(mm)
Stopper (Detail) Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(Ø)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Variety of Vehicles Wheel configuration
1 Piece(s) Quote 93No80[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)75256728.0NRBNylon Integral Wheel with Roller Bearings

Loading...

  1. 1

Basic Information

Caster Type Swiveling Direct Mount Plate Load Range(daN) 35.01~80.00 Fitting Material Steel
Mounting Hole Type Round hole Mounting Hole Pitch Longitudinal direction (X)(mm) 55 Mounting Hole Pitch Transverse Direction (Y)(mm) 42
Mounting Seat A (Plate Length)(mm) 70 Mounting Seat B (Plate Width)(mm) 58 Load Category Light Load
Mounting Hole Diameter P(mm) 8.8 (Metal Fitting/Main Body) Processing - Finish Trivalent chromium chemical processing Swiveling/Fixed Swiveling
Part Number S

Please check the type/dimensions/specifications of the part 420S-NRB75 in the Flat Mounted Plate Type Caster 420S/413S Wheel Diameter 50-75mm series.

Products like this...

Part Number
413S-N65
413S-N75
413S-NRB50
420S-PB50
420S-PB65
420S-PB75
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Height H or H1 and H2
(mm)
Stopper (Detail) Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(Ø)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Variety of Vehicles Wheel configuration
1 Piece(s) 12 Day(s) 85With Rotation Stopper70[Nylon] NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)65256929.0NNylon Integral Wheel
1 Piece(s) 12 Day(s) 93With Rotation Stopper80[Nylon] NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)75256928.0NNylon Integral Wheel
1 Piece(s) Quote 70With Rotation Stopper60[Nylon] NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)50256826.0NRBNylon Integral Wheel with Roller Bearings
1 Piece(s) Quote 70No70PhenolGasoline Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)50255226.0PBPhenol Integrated Wheel Roller Bearings Built-In
1 Piece(s) Quote 85No70PhenolGasoline Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)65276329.0PBPhenol Integrated Wheel Roller Bearings Built-In
1 Piece(s) Quote 93No80PhenolGasoline Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)75276728.0PBPhenol Integrated Wheel Roller Bearings Built-In

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)