(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

FM Unit Valve A-2 (Opens when Power Is Supplied)

Part Number

Configured Part Number is shown.

Part Number
FM-A-2-65
FM-A-2-75
FM-A-2-100
FM-A-2-150
FM-A-2-200
Part NumberMinimum order quantityVolume DiscountDays to ShipValve Nominal Diameter Supply Side, Tube Flange Nominal Control Side, Tube Flange Nominal Operating Pressure Range
(MPa)
1 Piece(s) 13 Day(s) or more 2 1/2B(65A)2 1/2B(65A)2 1/2B(65A)0.08~0.78
1 Piece(s) 13 Day(s) or more 3B(80A)3B(80A)3B(80A)0.08~0.78
1 Piece(s) 18 Day(s) or more 4B(100A)4B(100A)4B(100A)0.08~0.78
1 Piece(s) 16 Day(s) or more 6B(150A)6B(150A)6B(150A)0.09~0.78
1 Piece(s) 21 Day(s) or more 8B(200A)8B(200A)8B(200A)0.09~0.78

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Level Regulating Valve Applicable Fluid Water Safety Valve Type Lift Type Safety Valve
Max. Applicable Pressure(MPa) 0.11~1 Body Material CAC901 Connection Type Equal Dia. Connection
Construction pressure resistance (water pressure)(MPa) 1.75 Specifications Integrated

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)