(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Stainless Steel Tube Press Fittings SUS Press Elbow (Part Numbers)

Stainless Steel Tube Press Fittings SUS Press Elbow

Press type fitting for stainless steel pipe.
[Features]
・ With a press confirmation function, the surface of the fitting is colored, so it is possible to check the press at a glance, which is convenient for preventing troubles in complicated building piping
・ If you understand the simple procedure for using the dedicated tightening tool, anyone can easily and reliably perform the installation, and no special skill is required. This will shorten the construction period
・ Thin-walled stainless steel pipes and "SUS press" are lightweight, so the work load is significantly reduced compared to conventional piping work
・ There is no need for thread cutting or brazing, and since no fire is used, safe and hygienic piping work can be performed. Also suitable for piping renovation
・ A piping system consisting of thin-walled stainless steel pipes and "SUS press" is often a single material and is easy to recycle
[Applications]
・ Bent part of stainless steel pipe

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SP-L-13
SP-L-20
SP-L-25
SP-L-30
SP-L-40
SP-L-50
SP-L-60
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal method Su
(mm)
1 Piece(s) 17 Day(s) or more 13
1 Piece(s) 17 Day(s) or more 20
1 Piece(s) 17 Day(s) or more 25
1 Piece(s) 17 Day(s) or more 30
1 Piece(s) 17 Day(s) or more 40
1 Piece(s) 17 Day(s) or more 50
1 Piece(s) 17 Day(s) or more 60

Loading...

  1. 1

Basic Information

Type Fitting Material Stainless Steel Applicable Fluid Water / Air / Steam
Connection Type Pipe⇔Pipe, same diameters Connection Type - Equal Diameter Tube 90° Elbow Material of Applicable Pipe Steel
Max. Operating Pressure(MPa) 1 Surface Treatment No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)