(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Stainless Steel Pan Head Drill Screw P (Half Box)【250-500 Pieces Per Package】 (Part Numbers)

Stainless Steel Pan Head Drill Screw P (Half Box)

[Product Information]
<Common items>
Nominal designation (M): 4
Mount hole shape: Phillips head
Basic shape: Other screw
Tip shape: Other / special
Product name: ST pan head self-drilling screw P Hanhako

Part Number

Configured Part Number is shown.

Part Number
4979874858832
4979874858849
4979874858856
4979874858863
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipLength L (mm) JAN code Number of pieces
(pcs.)

500 Pieces Per Package

1 Pack(s) 15 Day(s) or more 134979874858832500

500 Pieces Per Package

1 Pack(s) 15 Day(s) or more 164979874858849500

350 Pieces Per Package

1 Pack(s) 15 Day(s) or more 194979874858856350

250 Pieces Per Package

1 Pack(s) 15 Day(s) or more 254979874858863250

Loading...

  1. 1

Basic Information

Thread Nominal (M) 4 Mounting Hole Shape Phillips Basic Shape Other screws
Tip Shape Other special shapes Part Name ST pan drill P half box

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)