(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

LAMP Stainless Steel Stay with Free Stop Mechanism S-100T30 Model (Part Numbers)

LAMP Stainless Steel Stay with Free Stop Mechanism S-100T30 Model

[Features]
· A disk structure that generates torque by utilizing the frictional force of the metal plate and helps in achieving low profile and conserves space.
· Effectively utilize the space inside the cabinet.
· It has a free stop mechanism that can hold the door at any position.
· Drastically improves ease of use of the cabinet and the opening section.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
S-100T30L
S-100T30R
Part NumberMinimum order quantityVolume DiscountDays to ShipSpecifications Order Code
1 Piece(s) 16 Day(s) or more For Left Side180-011-967
1 Piece(s) 16 Day(s) or more For Right Side180-011-966

Loading...

  1. 1

Basic Information

Opening Side of Door Upward Opening/Upper Lid/ Side Opening Stopper Free Stop Stay type Rotation
Rotation Type Flap Main Body Material Stainless steel (SUS430) Main Body Finishing Gloss barrel polishing
Door Moment/Axial Torque(N•m) 3

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)