(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Threaded Pipe Fittings Made Up of Malleable Cast Iron with Connections and Tees with Reducing (with Only 1 Big Passage for water Flow) (Part Numbers)

Threaded Pipe Fittings Made Up of Malleable Cast Iron with Connections and Tees with Reducing (with Only 1 Big Passage for water Flow)

A variety of JIS standard fittings and tubing parts are available. The reducing tees (possessing only one big passage for water flow) with rim are threaded malleable cast Iron pipe fittings manufactured by JFE Pipe Fitting Mfg. Co., Ltd., which has a proven track record in Japan .
· Materials: Cast Iron
· Applicable fluids: water and air.
· Surface treatment: epoxy resin.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

BRT-W-3/4X1/2X1/2

 
Part Number
BRT-W-3/4X1/2X1/2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Connecting Shape Tee Connection Type Screw⇔Screw Different Diameter Material Cast Iron
Nominal of Thread M1 3/4B(20A) Connection Thread Type M1 Rc Connection Thread Type M2 Rc
Nominal of Thread M2 1/2B(15A) Applicable Fluid Water / Air / Steam / Gas / Oil Type Fitting
Max. Operating Pressure(MPa) 1 Surface Treatment Zinc Plating Types of Screw 3 (When Different Dia. or Different Type Screw) Rc
Nominal of Thread 3(Different Diameters or Different Type Screw) 1/2B(15A) Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining No
Details of Max. Operating Pressure (Vapor/Air/Gas/Oil which is 300℃ or Less)(MPa) 1.0 Details of Max. Operating Pressure (Steady Flow which is 120℃ or Less)(MPa) 2.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)