(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

D Bracket SW (Part Numbers)

D Bracket SW

SF-30 S size, groove width 8 mm type. D bracket SW, RoHS10 compliant. With anti-rotation function. Material: Die-cast aluminum

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SFJ-024
SFJ-024T
SFK-024
SFK-024P
SFK-024S
SFK-024T
Part NumberMinimum order quantityVolume DiscountDays to ShipTap Specifications Accessory (Bolt and Nut) Materials
1 Piece(s) 16 Day(s) or more Without TapSingle Item-
1 Piece(s) 16 Day(s) or more With TapSingle Item-
1 Piece(s) 16 Day(s) or more Without TapKitSteel
1 Piece(s) 16 Day(s) or more With TapKitStainless Steel
1 Piece(s) 16 Day(s) or more Without TapKitStainless Steel
1 Piece(s) 16 Day(s) or more With TapKitSteel

Loading...

  1. 1

Basic Information

Bracket Tape Tabbed Brackets Series SUS SF30 Series (8mm Groove width Type) Applicable Frame Width(mm) 30 / 60
Number of the Applicable Slots Groove of a Row / 2-Row Groove Tab Position Both sides with protrusion Additional Functions (Tabbed Bracket) Standard
Perpendicularity Without standard Body Material ADC-12

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)