(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Stainless Steel Screw-In Tube Fitting 10KF Screw-In Flange (Lost Wax Product) (Part Numbers)

Stainless Steel Screw-In Tube Fitting 10KF Screw-In Flange (Lost Wax Product)

NAGOYA, screw-in fitting / threaded type flange, stainless steel screw-in pipe fitting, 10KF flange. (Lost Wax Casted Product)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
10KFL15A
10KFL20A
10KFL25A
10KFL32A
10KFL40A
10KFL50A
10KFL65A
10KFL80A
10KFL100A
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1
1 Piece(s) 14 Day(s) or more 1/2B(15A)
1 Piece(s) 14 Day(s) or more 3/4B(20A)
1 Piece(s) 14 Day(s) or more 1B(25A)
1 Piece(s) 14 Day(s) or more 1 1/4B(32A)
1 Piece(s) 14 Day(s) or more 1 1/2B(40A)
1 Piece(s) 14 Day(s) or more 2B(50A)
1 Piece(s) 14 Day(s) or more 2 1/2B(65A)
1 Piece(s) 14 Day(s) or more 3B(80A)
1 Piece(s) 14 Day(s) or more 4B(100A)

Loading...

  1. 1

Basic Information

Connecting Shape Flange Connection Type Flange Material SCS13A(SUS304)
Connection Thread Type M1 G (Tapped) Applicable Fluid Water / Air / Steam / Gas / Oil Type Fitting
Max. Operating Pressure(MPa) 2 Surface Treatment No Divisions of Max. Operating Pressure 2.0Mpa or Less
Interior Resin Lining No Details of non-shock maximum working pressure(Temperature:-20~40℃)(MPa) 2 Details of non-shock maximum working pressure(Temperature:100℃)(MPa) 1.65
Details of non-shock maximum working pressure(Temperature:150℃)(MPa) 1.5 Details of non-shock maximum working pressure(Temperature:200℃)(MPa) 1.4 Details of non-shock maximum working pressure(Temperature:220℃)(MPa) 1.35

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)