(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Western Hinges EB Pattern Butterfly Type【2 Pieces Per Package】 (Part Numbers)

Western Hinges EB Pattern Butterfly Type

[Materials] Iron
[Finish] Copper Antique Hairline
[Color] Black/Copper

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
KWB-12
KWC-11
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipColor

2 Pieces Per Package

1 Pack(s) 12 Day(s) Black (copper antique hairline)

2 Pieces Per Package

1 Pack(s) 12 Day(s) Copper color (copper antique hairline)

Loading...

  1. 1

Basic Information

Types Material for DIY Material of DIY Raw Material Iron DIY Raw Material Types Hinges
Thickness(mm) 1 Size(mm) 87×37 Qty. 2 pieces

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)