(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

One-Touch Flex Locator, Hexagon Head Type (Pin) (Part Numbers)

One-Touch Flex Locator, Hexagon Head Type (Pin)

[Features]Positioning of the plate. [Materials]Main Body: SCM440, salt-bath nitriding treatment. Clamp bolt: SCM435, hardening and tempering, black oxide coating. Ball: SUJ2

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CP730-0939LH
CP730-0939SH
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSTolerance of Introduction Side Outer Diameter Applicable Tapered Bushing Specifications
1 Piece(s) 18 Day(s) or more -g6CP735-0939LTolerance: g6
1 Piece(s) Same day 10-CP735-0939STolerance: -0.02 to -0.06

Loading...

  1. 1

Basic Information

Basic Shape Flanged Introduction Side Cross Section Shape Round Introduction Side Tip Shape Tapered
Introduction Side Shape No Mounting Side Shape Straight Surface Treatment Heat Treatment Process (Soft Nitriding Process)
Heat Treatment No Material Steel Steel type SCM440
Introduction Side Outer Diameter(mm) 18 Mounted Side Outer Diameter(Ø) 39

Tech Support