(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Motor Cable, NEBM Series (Part Numbers)

Part Number

Configured Part Number is shown.

NEBM-M16G8-E-10-Q9-LE8

 
Part Number
NEBM-M16G8-E-10-Q9-LE8
Part NumberMinimum order quantityVolume DiscountDays to ShipMaterial of cable sheath Cable length
(m)
Cable diameter
(mm)
Bending radius, flexible cable installation
(mm)
Nominal conductor cross section
(mm²)
Wire ends Colour Degree of protection DC operating voltage range
(V)
AC operating voltage range
(V)
Min. Ambient temperature
(°C)
Max. Ambient temperature
(°C)
Corrosion resistance class (CRC) Manufacturer part # Weight
(g)
1 Piece(s) 25 Day(s) TPE-U(PUR)1012.8≥ 1281.5, 0.5Cable end sleeveOrangeIP650-6000-600-50900 - No corrosion stress8003767-

Loading...

  1. 1

Basic Information

Type Cable Type

Please check the type/dimensions/specifications of the part NEBM-M16G8-E-10-Q9-LE8 in the Motor Cable, NEBM Series series.

Products like this...

Part Number
NEBM-M16G8-E-10-Q7-LE8
NEBM-M16G8-E-15-Q7-LE8
NEBM-M16G8-E-15-Q9-LE8
NEBM-M16G8-E-2.5-Q7-LE8
NEBM-M16G8-E-2.5-Q9-LE8
NEBM-M16G8-E-5-Q7-LE8
Part NumberMinimum order quantityVolume DiscountDays to ShipMaterial of cable sheath Cable length
(m)
Cable diameter
(mm)
Bending radius, flexible cable installation
(mm)
Nominal conductor cross section
(mm²)
Wire ends Colour Degree of protection DC operating voltage range
(V)
AC operating voltage range
(V)
Min. Ambient temperature
(°C)
Max. Ambient temperature
(°C)
Corrosion resistance class (CRC) Manufacturer part # Weight
(g)
1 Piece(s) 25 Day(s) TPE-U(PUR)1011≥ 1100.25, 0.75Cable end sleeveOrangeIP650-6000-600-50900 - No corrosion stress8003771-
1 Piece(s) 25 Day(s) TPE-U(PUR)1511≥ 1100.25, 0.75Cable end sleeveOrangeIP650-6000-600-50900 - No corrosion stress8003772-
1 Piece(s) 25 Day(s) TPE-U(PUR)1512.8≥ 1281.5, 0.5Cable end sleeveOrangeIP650-6000-600-50900 - No corrosion stress8003768-
1 Piece(s) 25 Day(s) TPE-U(PUR)2.511≥ 1100.75, 0.25Cable end sleeveOrangeIP650-6000-600-50900 - No corrosion stress8004662-
1 Piece(s) 25 Day(s) TPE-U(PUR)2.512.8≥ 1281.5, 0.5Cable end sleeveOrangeIP650-6000-600-50900 - No corrosion stress8004660-
1 Piece(s) 15 Day(s) TPE-U(PUR)511≥ 1100.25, 0.75Cable end sleeveOrangeIP650-6000-600-50900 - No corrosion stress8003770-

Tech Support