(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Pillow Blocks Cast Housing (Adapter type) UKP (Part Numbers)

Part Number

Configured Part Number is shown.

 
Part Number
UKP318D1
UKP319D1
Part NumberMinimum order quantityVolume DiscountDays to ShipShaft Bore Dia. d
(Ø)
Mounting Height H
(mm)
Total Length
(mm)
Total Height
(mm)
Mounting Pitch
(mm)
Trusco code
1 Piece(s) 12 Day(s) 80118268268211819-7071
1 Piece(s) 12 Day(s) 85125430235330819-7072

Loading...

  1. 1

Basic Information

Mounting Screw M27 Material High carbon chromium steel bearing Working Temperature Range(°C) -15 to 100

Tech Support