(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Air Duster Gun WT66, Increased Air Volume Nozzle Type (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
WT663JBP
WT665JBP
Part NumberMinimum order quantityVolume DiscountDays to ShipLength
(mm)
Trusco Code
1 Piece(s) 12 Day(s) 483855-2097
1 Piece(s) 12 Day(s) 683855-2098

Loading...

  1. 1

Basic Information

Max. Operating Pressure(MPa) 1 Nozzle Mounting Port G1/8 Air Mounting Port G1/4
Material POM Nozzle Opening Diameter(mm) 16

Tech Support