(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Speed Controller PP Compact Union Straight (Part Numbers)

Part Number

Configured Part Number is shown.

PJSMU8

 
Part Number
PJSMU8
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Operating Temp. Range(°C) 0::80 Seal Rubber Material Ethylene propylene rubber (EPDM) Compatible Tube Outer Diameter D(mm) 8 x 8
Material (Metal Parts) Stainless steel (SUS304) Material (Resin Parts) Polypropylene (PP) Working Fluid Air
Working Pressure(MPa) 0.05 to 1.0 Type Meter-in/meter-out type Reverse Check Valve Operating Pressure(MPa) 0.005
Trusco Code 778-1440

Please check the type/dimensions/specifications of the part PJSMU8 in the Speed Controller PP Compact Union Straight series.

Tech Support