(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Dual Wheel Caster (Part Numbers)

Part Number

Configured Part Number is shown.

 
Part Number
PT40TM8
PT40TM12
PT40TSM8
PT40TSW38
PT40TW38
PT50TM8
PT50TM12
PT50TSM8
PT50TSM12
PT50TSW38
PT50TW38
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Wheel Dia. D
(Ø)
Thread Dia. Allowable Load
(daN)
Wheel Width
(mm)
Stopper Trusco code
1 Piece(s) 12 Day(s) 5040M82040.5None392-9957
1 Piece(s) 35 Day(s) 5240M122040.5None392-9949
1 Piece(s) Quote 5040M82040.5Presence392-9973
1 Piece(s) 35 Day(s) 5040W3/82040.5Presence392-9981
1 Piece(s) 35 Day(s) 5040W3/82040.5None392-9990
1 Piece(s) 12 Day(s) 6050M83045None393-0025
1 Piece(s) 12 Day(s) 6250M123045None393-0017
1 Piece(s) 12 Day(s) 6050M83045Presence393-0041
1 Piece(s) 12 Day(s) 6250M123045Presence393-0033
1 Piece(s) Quote 6050W3/83045Presence393-0050
1 Piece(s) Quote 6050W3/83045None393-0068

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type Wheel Material Nylon

Tech Support