(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Molding Die Cupla (for Internal Screw Mounting), SM Type (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
K-02SM
K-02TSM
K-03SM
K-03TSM
Part NumberMinimum order quantityVolume DiscountDays to ShipStructure of Valve Nominal of Thread Trusco code Weight
(g)
1 Piece(s) 1 Day(s) Single Passage Opening Closing Type1/4113-274170
1 Piece(s) 1 Day(s) Double passages opening type1/4814-768970
1 Piece(s) 1 Day(s) Single Passage Opening Closing Type3/8360-863882
1 Piece(s) 1 Day(s) Double passages opening type3/8814-769382

Loading...

  1. 1

Basic Information

Plug (Male) / Socket (Female) Socket (female) Body Material Brass(C3604) Applicable Fluids Water / Oil
Seal Material Nitrile Rubber (NBR) Operating Temperature Range(°C) -20::80 Operating Pressure Range(MPa) 0::1
Types of connection screw Rc Withstanding Pressure(MPa) 1.5

Tech Support