(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Endplate for DD96 Unit Display (Part Numbers)

Endplate for DD96 Unit Display

Endplate for use with DD96 type unit display

[Features]
· Both front mount type and rear mount type.
· Uses large alphanumerics LED of 57 mm.
· A unit type which can have any combination up to a max of 8 digits.
· Uses high luminance LED.
· Combining the units and panel attachment by one touch.
· Maintenance checks are easy and connector wiring is possible.
· Power source is DC24V.
· 96H × 72Wmm(Character height 57 mm) Extra large size for exceptional visibility from long distance.

PDF

Part Number

Configured Part Number is shown.

DD96-W-B

 
Part Number
DD96-W-B
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) 17 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type End plate (L/R 1 set) Specifications Mount type front Color Black
Applicable Series DD96 type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)