(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Heavy Repeat Tie (Weather resistance / Heat resistance type) (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
SGRH300W
SGRH350W
Part NumberMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Max Bundling Diameter
(mm)
Trusco code
1 Piece(s) 25 Day(s) 31087855-8852
1 Piece(s) 25 Day(s) 360105855-8853

Loading...

  1. 1

Basic Information

Width(mm) 8.3 Loop tensile strength(N) 965.3 Color Black
Thickness(mm) 1.8

Tech Support