(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Hook Repeat Tie (Weather resistance / Heat resistance type) (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
SGFR100W
SGFR150W
SGFR200W
Part NumberMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Max Bundling Diameter
(mm)
Trusco code
1 Piece(s) 25 Day(s) 10020855-8844
1 Piece(s) 25 Day(s) 15538855-8846
1 Piece(s) 25 Day(s) 20555855-8848

Loading...

  1. 1

Basic Information

Width(mm) 7.4 Loop tensile strength(N) 294 Color Black
Thickness(mm) 1.05

Tech Support