(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Round Type Wiring Duct With Aluminum

Part Number

Configured Part Number is shown.

Part Number
TAWD1201
TAWD501
TAWD701
TAWD901
Part NumberMinimum order quantityVolume DiscountDays to ShipWidth
(mm)
Applicable Cable Thickness
(mm)
Internal Dimensions
(mm)
Trusco code
1 Piece(s) 1 Day(s) 117VVF2.0 x 4C x 2 stripes23.468.0762-9940
1 Piece(s) 1 Day(s) 55VVF2.0 x 3C x 1 stripe1319.5762-9958
1 Piece(s) 1 Day(s) 67.6VVF2.6 x 3C x 1 stripe19.037.0762-9966
1 Piece(s) 35 Day(s) 88.2VVF 2.6 x 3 C x 2 stripes17.245.0762-9974

Loading...

  1. 1

Basic Information

Overall Length(mm) 1000

Tech Support