(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Wire Clip on Abhesive Base (Part Numbers)

Part Number

Configured Part Number is shown.

ARC.68AC14

 
Part Number
ARC.68AC14
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Color Telephone gray Trusco Code 390-8046 Material Polypropylene (PP)
Fixing Method With adhesive tape Operating Temperature Range(°C) -29 to 49℃ Type For indoor
Compatible Pipe Diameter(mm) 4.8 to 17.3 Max bundling diameter 17.3 mm

Please check the type/dimensions/specifications of the part ARC.68AC14 in the Wire Clip on Abhesive Base series.

Tech Support