(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Alpha 45 Face Mill A45D Type (Part Numbers)

Alpha 45 Face Mill A45D Type

[Features]
· 15° positive insert is used.
· Versatile cutter for cutting die steel, alloy tool steel, and cast iron.
· Good precision finished surface due to use of high rigidity design, good parts accuracy and unequal division blade.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A45D-4080R
A45D-4100R
A45D-4125R
A45D-4160R
A45D-4200R
A45D-4250R
A45D-4315R
Part NumberMinimum order quantityVolume DiscountDays to Shipblade diameter D
(φ)
Mounting Method Overall length (L)
(mm)
Size A
(mm)
Dimension φDb
(mm)
Dimension φD2
(mm)
Shape Size B
(mm)
Dimension φd
(mm)
Dimension φd1
(mm)
Dimension φD1
(mm)
Weight
(kg)
Dimension ℓ1
(mm)
1 Piece(s) 12 Day(s) 80Arbor509.555-Fig-1625.434931.426
1 Piece(s) 12 Day(s) 100Arbor6312.765-Fig-1831.75451132.432
1 Piece(s) 12 Day(s) 125Arbor6315.985-Fig-11038.1631383.638
1 Piece(s) 12 Day(s) 160Arbor6319105-Fig-11150.8901735.538
1 Piece(s) 12 Day(s) 200Center Ring Plug6325.4160130Fig-21447.625130213938
1 Piece(s) 12 Day(s) 250Center Ring Plug6325.4220130Fig-21447.62514026314.938
1 Piece(s) 12 Day(s) 315Center Ring Plug6325.4260220Fig-31447.62522032822.238

Loading...

  1. 1

Basic Information

Machining Application Flat Surface Finish category Finish Processing Maximum Cutting Depth (Ad)(mm) 5
Usable Insert SD□42□N-□9(Y)$SDKR42TN

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)