(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Alpha High Feed Ultra End Mill AHU Type Shank type (Part Numbers)

Alpha High Feed Ultra End Mill AHU Type Shank type

A large rake flute type shoulder mill that has both blade-tip sharpness and strength. A multifunctional tool that can also be used for inclined processing and is suitable for blade processing.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
AHU1016R-2
AHU1020R-3
AHU1025R-4
AHU1030R-5
AHU1032R-5
AHU1525R-2
AHU1530R-2
AHU1532R-3
AHU1535R-3
AHU1540R2
AHU1540R3
AHU1540R-4
AHU1550R3
AHU1550R-5
AHUL1016R-2
AHUL1020R2
AHUL1020R-3
AHUL1021R-3
AHUL1025R2
AHUL1025R-3
AHUL1026R-3
AHUL1030R2
AHUL1030R3
AHUL1032R-4
AHUL1035R2
AHUL1035R-4
AHUL1525R-2
AHUL1530R2
AHUL1532R-3
AHUL1535R2
AHUL1535R-3
AHUL1540R2
AHUL1540R3
AHUL1540R-4
AHUL1540R-5
AHUL1550R-4
Part NumberMinimum order quantityVolume DiscountDays to Shipblade diameter D
(φ)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Underneck length (ℓ1)
(mm)
Detail Type Shape Usable Insert Dimension ℓs
(mm)
1 Piece(s) 12 Day(s) 16100162930Shank TypeAJDMT1003○○R70
1 Piece(s) 12 Day(s) 20110203930Shank TypeAJDMT1003○○R80
1 Piece(s) 12 Day(s) 25120254935Shank TypeAJDMT1003○○R85
1 Piece(s) 12 Day(s) 30120325945Shank TypeAJDMT1003○○R75
1 Piece(s) 12 Day(s) 32130325945Shank TypeAJDMT1003○○R85
1 Piece(s) 12 Day(s) 251252521440Shank TypeAJDMT1505○○R85
1 Piece(s) 12 Day(s) 301302521445Shank TypeBJDMT1505○○R85
1 Piece(s) 12 Day(s) 321403231445Shank TypeAJDMT1505○○R95
1 Piece(s) 12 Day(s) 351403231445Shank TypeBJDMT1505○○R95
1 Piece(s) 12 Day(s) ----------
1 Piece(s) 12 Day(s) ----------
1 Piece(s) 12 Day(s) 401403241445Shank TypeBJDMT1505○○R95
1 Piece(s) 12 Day(s) ----------
1 Piece(s) 12 Day(s) 501403251445Shank TypeBJDMT1505○○R95
1 Piece(s) 12 Day(s) 16150162950Long Shank TypeAJDMT1003○○R100
1 Piece(s) 12 Day(s) ----------
1 Piece(s) 12 Day(s) 20160203960Long Shank TypeAJDMT1003○○R100
1 Piece(s) 12 Day(s) 21160203930Long Shank TypeBJDMT1003○○R130
1 Piece(s) 12 Day(s) ----------
1 Piece(s) 12 Day(s) 25180253975Long Shank TypeAJDMT1003○○R105
1 Piece(s) 12 Day(s) 26180253935Long Shank TypeBJDMT1003○○R145
1 Piece(s) 12 Day(s) ----------
1 Piece(s) 12 Day(s) ----------
1 Piece(s) 12 Day(s) 32200324990Long Shank TypeAJDMT1003○○R110
1 Piece(s) 12 Day(s) ----------
1 Piece(s) 12 Day(s) 35200324945Long Shank TypeBJDMT1003○○R155
1 Piece(s) 12 Day(s) 251802521475Long Shank TypeAJDMT1505○○R105
1 Piece(s) 12 Day(s) ----------
1 Piece(s) 12 Day(s) 322003231490Long Shank TypeAJDMT1505○○R110
1 Piece(s) 12 Day(s) ----------
1 Piece(s) 12 Day(s) 352003231445Long Shank TypeBJDMT1505○○R155
1 Piece(s) 12 Day(s) ----------
1 Piece(s) 12 Day(s) ----------
1 Piece(s) 12 Day(s) 402203241445Long Shank TypeBJDMT1505○○R175
1 Piece(s) 12 Day(s) 402203251445Long Shank TypeBJDMT1505○○R175
1 Piece(s) 12 Day(s) 502204241445Long Shank TypeBJDMT1505○○R175

Loading...

  1. 1

Basic Information

Machining Application Flat Surface / Side Surface / Groove Mounting Method Handle Type Finish category Finish Processing

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)