(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Epoch TH, Hard Regular Flute Length with Corner R CEPR6□□□-□□-TH [Alteration Supported Product] (Part Numbers)

Epoch TH, Hard Regular Flute Length with Corner R CEPR6□□□-□□-TH [Alteration Supported Product]

[Notice] Alteration can be specified. Please select from the "standard / alteration category" of the refinement condition.

Excellent cutting chip discharge and high efficiency

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CEPR6060-03-TH
CEPR6060-05-TH
CEPR6060-10-TH
CEPR6080-03-TH
CEPR6080-05-TH
CEPR6080-10-TH
CEPR6100-05-TH
CEPR6100-10-TH
CEPR6100-15-TH
CEPR6100-20-TH
CEPR6120-05-TH
CEPR6120-10-TH
CEPR6120-15-TH
CEPR6120-20-TH
CEPR6160-10-TH
CEPR6160-20-TH
CEPR6200-10-TH
CEPR6200-20-TH
CEPR6200-30-TH
Part NumberMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Outer Diameter Tolerance
(mm)
Tolerance of Shank Diameter
(mm)
1 Piece(s) 12 Day(s) 60.3156060~-0.0150~-0.008
1 Piece(s) 12 Day(s) 60.5156060~-0.0150~-0.008
1 Piece(s) 12 Day(s) 61156060~-0.0150~-0.008
1 Piece(s) 12 Day(s) 80.3207580~-0.020~-0.009
1 Piece(s) 12 Day(s) 80.5207580~-0.020~-0.009
1 Piece(s) 12 Day(s) 81207580~-0.020~-0.009
1 Piece(s) 12 Day(s) 100.52580100~-0.020~-0.009
1 Piece(s) 12 Day(s) 1012580100~-0.020~-0.009
1 Piece(s) 12 Day(s) 101.52580100~-0.020~-0.009
1 Piece(s) 12 Day(s) 1022580100~-0.020~-0.009
1 Piece(s) 12 Day(s) 120.530100120~-0.020~-0.011
1 Piece(s) 12 Day(s) 12130100120~-0.020~-0.011
1 Piece(s) 12 Day(s) 121.530100120~-0.020~-0.011
1 Piece(s) 12 Day(s) 12230100120~-0.020~-0.011
1 Piece(s) 16 Day(s) or more 16140110160~-0.020~-0.011
1 Piece(s) 19 Day(s) or more 16240110160~-0.020~-0.011
1 Piece(s) 16 Day(s) or more 20145125200~-0.020~-0.013
1 Piece(s) 16 Day(s) or more 20245125200~-0.020~-0.013
1 Piece(s) 16 Day(s) or more 20345125200~-0.020~-0.013

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel ~ HRC65 / Stainless Steel / Aluminum / Titanium / Copper Number of flutes(sheet) 6 Type Radius
Machining Application Side Surface / Curved Surface Coating ATH/TH/AT Coating Torsion Angle (θ) Powerful Helix (45° to 60°)
Details of Coating TH coat

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)