(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Carbide OH Non-Step Borer 5D 05WHNSB□□□□-TH (Part Numbers)

Part Number

Configured Part Number is shown.

05WHNSB1200-TH

 
Part Number
05WHNSB1200-TH
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Hole diameter (drill diameter) D(mm) 12 Groove Length L(mm) 93 work material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron
Tool Material Type Carbide Overall Length L(mm) 156 Shank Type Straight Link
Coating Y/N Included Coating Type ATH / TH / AT Coating With/without Oil Hole Included
Point Angle(°) 140 Shank Diameter Ds(mm) 12 Thinning S-X type thinning
Details of Coating TH coat

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)