(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

F2038C Rough Cut Series Porcupine Cutter, BT Front Piece Replacement Type (Part Numbers)

F2038C Rough Cut Series Porcupine Cutter, BT Front Piece Replacement Type

Porcupine Cutter with a replaceable tip. Allows the cost of tools to be reduced. For rough heavy cutting.

PDF

Part Number
F2038C-63XBT50BODY
F2038C-63XBT50XL86
F2038C-63XL34F.P
F2038C-80XBT50BODY
F2038C-80XBT50XL106
F2038C-80XL34F.P
F2038CBT-50XBT50XS56
Part NumberMinimum order quantityVolume DiscountDays to ShipExternal diameter Dc
(φ)
Overall Length L/Cutter Height
(mm)
Number of flutes
(sheet)
Tool No. Blade Length Lc
(mm)
Protrusion Length Lb
(mm)
Number of Grooves Number of tips for use Applicable Chip
1 Piece(s) 2 Day(s) 63223.82800593452-4Outer Circumference 10P2808-1/P2809-1/P28495-1/SPMT120408
1 Piece(s) 2 Day(s) 6325828005897861564End 2 / Outer Circumference 16P2706-3/P2707-3/P27275-3/P2808-1/P2809-1/P28495-1/SPMT120408
1 Piece(s) 2 Day(s) 63-2800598734-4End 2 / Outer Circumference 6P2706-3/P2707-3/P27275-3/P2808-1/P2809-1/P28495-1/SPMT120408
1 Piece(s) 2 Day(s) 80243.83800593572-6Outer Circumference 21P2808-1/P2809-1/P28495-1/SPMT120408
1 Piece(s) 2 Day(s) 80278380059021061766End 3 / Outer Circumference 30P2706-3/P2707-3/P27275-3/P2808-1/P2809-1/P28495-1/SPMT120408
1 Piece(s) 2 Day(s) 80-3800599234-6End 2 / Outer Circumference 9P2706-3/P2707-3/P27275-3/P2808-1/P2809-1/P28495-1/SPMT120408
1 Piece(s) 15 Day(s) 5022828005891561264End 2 / Outer Circumference 10P2706-3/P2707-3/P27275-3/P2808-1/P2809-1/P28495-1/SPMT120408

Loading...

  1. 1
 

Basic Information

Machining Application Side / Groove work material General steel / High hardness steel / Stainless Steel / Cast Iron Mounting Method With handle
Finish category Rough and medium rough processing Compatible Tip Material Carbide Coat / No Carbide Coat

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)