(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Epoch SUS Multi Under Head 5Dc / Radius Type EPSM4□□□-□□□-R□.□-PN (Part Numbers)

Part Number

Configured Part Number is shown.

 
Part Number
EPSM4010-5-R0.1-PN
EPSM4020-10-R0.1-PN
EPSM4020-10-R0.2-PN
EPSM4030-15-R0.2-PN
EPSM4030-15-R0.5-PN
EPSM4040-20-R0.2-PN
EPSM4040-20-R0.5-PN
EPSM4040-20-R1.0-PN
EPSM4050-25-R0.2-PN
EPSM4050-25-R1.0-PN
EPSM4060-30-R0.3-PN
EPSM4060-30-R0.5-PN
EPSM4060-30-R1.0-PN
EPSM4060-30-R1.5-PN
EPSM4070-35-R0.3-PN
EPSM4070-35-R0.5-PN
EPSM4070-35-R1.0-PN
EPSM4080-40-R0.3-PN
EPSM4080-40-R0.5-PN
EPSM4080-40-R1.0-PN
EPSM4080-40-R1.5-PN
EPSM4080-40-R2.0-PN
EPSM4090-45-R0.3-PN
EPSM4090-45-R0.5-PN
EPSM4090-45-R1.0-PN
EPSM4100-50-R0.3-PN
EPSM4100-50-R0.5-PN
EPSM4100-50-R1.0-PN
EPSM4100-50-R1.5-PN
EPSM4100-50-R2.0-PN
EPSM4110-55-R0.3-PN
EPSM4110-55-R0.5-PN
EPSM4110-55-R1.0-PN
EPSM4120-60-R0.3-PN
EPSM4120-60-R0.5-PN
EPSM4120-60-R1.0-PN
EPSM4120-60-R1.5-PN
EPSM4120-60-R2.0-PN
EPSM4120-60-R2.5-PN
EPSM4120-60-R3.0-PN
EPSM4160-80-R0.5-PN
EPSM4160-80-R1.0-PN
EPSM4160-80-R1.5-PN
EPSM4160-80-R2.0-PN
EPSM4160-80-R3.0-PN
EPSM4200-100-R0.5-PN
EPSM4200-100-R1.0-PN
EPSM4200-100-R1.5-PN
EPSM4200-100-R2.0-PN
EPSM4200-100-R3.0-PN
EPSM4200-100-R5.0-PN
Part NumberMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
Outer Diameter Tolerance
(mm)
Tolerance of Shank Diameter
(mm)
Neck Diameter D1
(mm)
Type
1 Piece(s) 12 Day(s) 10.11.568650~-0.0150~-0.0050.96A
1 Piece(s) 12 Day(s) 20.13686100~-0.0150~-0.0051.92A
1 Piece(s) 12 Day(s) 20.23686100~-0.0150~-0.0051.92A
1 Piece(s) 12 Day(s) 30.24.5686150~-0.0150~-0.0052.88A
1 Piece(s) 12 Day(s) 30.54.5686150~-0.0150~-0.0052.88A
1 Piece(s) 12 Day(s) 40.26686200~-0.0150~-0.0053.7A
1 Piece(s) 12 Day(s) 40.56686200~-0.0150~-0.0053.7A
1 Piece(s) Quote 416686200~-0.0150~-0.0053.7A
1 Piece(s) 12 Day(s) 50.27.5686250~-0.0150~-0.0054.6A
1 Piece(s) 12 Day(s) 517.5686250~-0.0150~-0.0054.6A
1 Piece(s) 12 Day(s) 60.39686300~-0.0150~-0.0055.5B
1 Piece(s) 12 Day(s) 60.59686300~-0.0150~-0.0055.5B
1 Piece(s) Quote 619686300~-0.0150~-0.0055.5B
1 Piece(s) Quote 61.59686300~-0.0150~-0.0055.5B
1 Piece(s) 12 Day(s) 70.310.5808350~-0.020~-0.0066.4A
1 Piece(s) 12 Day(s) 70.510.5808350~-0.020~-0.0066.4A
1 Piece(s) 12 Day(s) 7110.5808350~-0.020~-0.0066.4A
1 Piece(s) 12 Day(s) 80.312808400~-0.020~-0.0067.3B
1 Piece(s) 12 Day(s) 80.512808400~-0.020~-0.0067.3B
1 Piece(s) 12 Day(s) 8112808400~-0.020~-0.0067.3B
1 Piece(s) 12 Day(s) 81.512808400~-0.020~-0.0067.3B
1 Piece(s) 12 Day(s) 8212808400~-0.020~-0.0067.3B
1 Piece(s) 12 Day(s) 90.313.59410450~-0.020~-0.0068.3A
1 Piece(s) 12 Day(s) 90.513.59410450~-0.020~-0.0068.3A
1 Piece(s) 12 Day(s) 9113.59410450~-0.020~-0.0068.3A
1 Piece(s) 12 Day(s) 100.3159410500~-0.020~-0.0069.1B
1 Piece(s) 12 Day(s) 100.5159410500~-0.020~-0.0069.1B
1 Piece(s) 12 Day(s) 101159410500~-0.020~-0.0069.1B
1 Piece(s) 12 Day(s) 101.5159410500~-0.020~-0.0069.1B
1 Piece(s) 12 Day(s) 102159410500~-0.020~-0.0069.1B
1 Piece(s) 12 Day(s) 110.316.511012550~-0.020~-0.00810.2A
1 Piece(s) 12 Day(s) 110.516.511012550~-0.020~-0.00810.2A
1 Piece(s) 12 Day(s) 11116.511012550~-0.020~-0.00810.2A
1 Piece(s) 12 Day(s) 120.31811012600~-0.020~-0.00811B
1 Piece(s) 12 Day(s) 120.51811012600~-0.020~-0.00811B
1 Piece(s) 12 Day(s) 1211811012600~-0.020~-0.00811B
1 Piece(s) 12 Day(s) 121.51811012600~-0.020~-0.00811B
1 Piece(s) 12 Day(s) 1221811012600~-0.020~-0.00811B
1 Piece(s) 12 Day(s) 122.51811012600~-0.020~-0.00811B
1 Piece(s) 12 Day(s) 1231811012600~-0.020~-0.00811B
1 Piece(s) 16 Day(s) or more 160.52413516800~-0.020~-0.01114.5B
1 Piece(s) 16 Day(s) or more 1612413516800~-0.020~-0.01114.5B
1 Piece(s) 16 Day(s) or more 161.52413516800~-0.020~-0.01114.5B
1 Piece(s) 16 Day(s) or more 1622413516800~-0.020~-0.01114.5B
1 Piece(s) 16 Day(s) or more 1632413516800~-0.020~-0.01114.5B
1 Piece(s) 16 Day(s) or more 200.530155201000~-0.020~-0.01318.2B
1 Piece(s) 16 Day(s) or more 20130155201000~-0.020~-0.01318.2B
1 Piece(s) 16 Day(s) or more 201.530155201000~-0.020~-0.01318.2B
1 Piece(s) 16 Day(s) or more 20230155201000~-0.020~-0.01318.2B
1 Piece(s) 16 Day(s) or more 20330155201000~-0.020~-0.01318.2B
1 Piece(s) 16 Day(s) or more 20530155201000~-0.020~-0.01318.2.B

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / Stainless Steel / Aluminum / Titanium / Copper Number of flutes(sheet) 4 Type Radius
Machining Application Flat Surface / Side Surface / Curved Surface / Groove / Thrust (Z-Feed) Torsion Angle (θ) Standard Helix (30 to 40°) Details of Coating PN Coat

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)