(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Eye loupe with clip light (Part Numbers)

Eye loupe with clip light

[Features]
· Ideal for those with eyeglasses who have not been able to use an eye loupe.
· It uses an LED light, so it captures the object clearly.
[Applications]
· Inspection, assembly and repair of precision parts.

  • STOCK

Part Number

Configured Part Number is shown.

Part Number
CPE-50LED
CPE-100LED
CPE-200LED
Part NumberMinimum order quantityVolume DiscountDays to ShipMagnification
(x)
Lens Size
(mm)
Trusco Code
1 Piece(s) 1 Day(s) 5φ23355-6824
1 Piece(s) 1 Day(s) 10φ12 / φ23355-6808
1 Piece(s) 1 Day(s) 20φ12 / φ23355-6816

Loading...

  1. 1

Basic Information

Product Type Head Loupe Light presence With LED Light Existence or non-existence of scale Not Included
Lens Material Glass Mass(g) 40 Width (Maximum) 80mm
Power Supply Coin Type Lithium Battery (CR1620) x 2 pc (Supplied)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)