(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Carbide bar Various shapes (Part Numbers)

Carbide bar Various shapes
  • On Sale Till 31/03/2025

[Features]
· Excellent cutting performance is realized by designing an ideal cutting edge form.

  • STOCK

Part Number

Configured Part Number is shown.

TB4A030S

Part Number
TB4A030S
Part NumberMinimum order quantityVolume DiscountDays to ShipShape Product Type Shank Material blade diameter
(mm)
Blade Length
(mm)
Shaft Diameter
(mm)
Shaft length
(mm)
Angle
(°)
Max. Rotational Speed
(rpm)
Shape details Type JAN code Trusco Code Mass
(g)
Features Compatible Work Material (Welded Steel)
1 Piece(s) 1 Day(s) Cone Rounded Tip Typeshank diameter 3 mmAll Carbide36332-40000Tongari (Single cut)All Carbide4989999042498384-04766Excellent cutting performance is realized by designing an ideal cutting edge form.-

Loading...

  1. 1

Basic Information

Blade tip shape Aluminum Cut Compatible Work Material (Carbon Alloy) Compatible Work Material (Steel Alloy)
Compatible Work Material (Heat Resistant Alloy) Compatible Work Material (Stainless Steel) Compatible Work Material (Cast Iron)
Compatible Work Material (Titanium Alloy)

Please check the type/dimensions/specifications of the part TB4A030S in the Carbide bar Various shapes series.

Products like this...

Part Number
TB1A024S
TB1A030
TB1A030E
TB4A031
TB4A031S
TB4A032
Part NumberMinimum order quantityVolume DiscountDays to ShipShape Product Type Shank Material blade diameter
(mm)
Blade Length
(mm)
Shaft Diameter
(mm)
Shaft length
(mm)
Angle
(°)
Max. Rotational Speed
(rpm)
Shape details Type JAN code Trusco Code Mass
(g)
Features Compatible Work Material (Welded Steel)
1 Piece(s) 1 Day(s) Cylinder typeshank diameter 3 mmAll Carbide2.511327-45000Cylinder (single cut)All Carbide4989999042252384-02396Excellent cutting performance is realized by designing an ideal cutting edge form.-
1 Piece(s) 1 Day(s) Cylinder typeshank diameter 3 mmAll Carbide314324-40000Cylinder (double cut)All Carbide4989999110081344-72606Excellent cutting performance is realized by designing an ideal cutting edge form.
1 Piece(s) 1 Day(s) Cylindrical end blade typeshank diameter 3 mmAll Carbide314324-40000Cylindrical end blade (double cut)All Carbide4989999230826436-34006Excellent cutting performance is realized by designing an ideal cutting edge form.
1 Piece(s) 1 Day(s) Cone Rounded Tip Typeshank diameter 3 mmAll Carbide39.5328.5-40000Tongari (Double cut)All Carbide4989999236781436-43416Excellent cutting performance is realized by designing an ideal cutting edge form.
1 Piece(s) 1 Day(s) Cone Rounded Tip Typeshank diameter 3 mmAll Carbide39.5328.5-40000Tongari (Single cut)All Carbide4989999236798436-43506Excellent cutting performance is realized by designing an ideal cutting edge form.-
1 Piece(s) 1 Day(s) Cone Rounded Tip Typeshank diameter 3 mmAll Carbide312.7325.3-40000Tongari (Double cut)All Carbide4989999236804436-43686Excellent cutting performance is realized by designing an ideal cutting edge form.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)