(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
[Features]
· Excellent cutting performance is realized by designing an ideal cutting edge form.
Part Number
Configured Part Number is shown.
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Shape | Product Type | Shank Material | blade diameter (mm) | Blade Length (mm) | Shaft Diameter (mm) | Shaft length (mm) | Angle (°) | Max. Rotational Speed (rpm) | Shape details | Type | JAN code | Trusco Code | Mass (g) | Features | Compatible Work Material (Welded Steel) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | 1 Day(s) | Cylinder type | shank diameter 3 mm | All Carbide | 1.5 | 6 | 3 | 32 | - | 60000 | Cylinder (double cut) | All Carbide | 4989999230789 | 436-3361 | 6 | Excellent cutting performance is realized by designing an ideal cutting edge form. | ○ | ||
1 Piece(s) | 1 Day(s) | Cylinder type | shank diameter 3 mm | All Carbide | 1.5 | 6 | 3 | 32 | - | 60000 | Cylinder (single cut) | All Carbide | 4989999230802 | 436-3388 | 6 | Excellent cutting performance is realized by designing an ideal cutting edge form. | - | ||
1 Piece(s) | 1 Day(s) | Cylinder type | shank diameter 3 mm | All Carbide | 2.5 | 11 | 3 | 27 | - | 45000 | Cylinder (double cut) | All Carbide | 4989999110074 | 344-7251 | 6 | Excellent cutting performance is realized by designing an ideal cutting edge form. | ○ | ||
1 Piece(s) | 1 Day(s) | Cylinder type | shank diameter 3 mm | All Carbide | 2.5 | 11 | 3 | 27 | - | 45000 | Cylinder (single cut) | All Carbide | 4989999042252 | 384-0239 | 6 | Excellent cutting performance is realized by designing an ideal cutting edge form. | - | ||
1 Piece(s) | 1 Day(s) | Cylinder type | shank diameter 3 mm | All Carbide | 3 | 14 | 3 | 24 | - | 40000 | Cylinder (double cut) | All Carbide | 4989999110081 | 344-7260 | 6 | Excellent cutting performance is realized by designing an ideal cutting edge form. | ○ | ||
1 Piece(s) | 1 Day(s) | Cylindrical end blade type | shank diameter 3 mm | All Carbide | 3 | 14 | 3 | 24 | - | 40000 | Cylindrical end blade (double cut) | All Carbide | 4989999230826 | 436-3400 | 6 | Excellent cutting performance is realized by designing an ideal cutting edge form. | ○ | ||
1 Piece(s) | 1 Day(s) | Cylinder type | shank diameter 3 mm | All Carbide | 3 | 14 | 3 | 24 | - | 40000 | Cylinder (single cut) | All Carbide | 4989999042269 | 384-0247 | 6 | Excellent cutting performance is realized by designing an ideal cutting edge form. | - | ||
1 Piece(s) | 1 Day(s) | Cylindrical end blade type | shank diameter 3 mm | All Carbide | 3 | 14 | 3 | 24 | - | 40000 | Cylindrical end blade (single cut) | All Carbide | 4989999230857 | 436-3434 | 6 | Excellent cutting performance is realized by designing an ideal cutting edge form. | - | ||
1 Piece(s) | 1 Day(s) | Cylinder type | shank diameter 3 mm | Brazed | 4 | 12.7 | 3 | 38 | - | 35000 | Cylinder (double cut) | Brazed | 4989999230864 | 436-3442 | 8 | Excellent cutting performance is realized by designing an ideal cutting edge form. | ○ | ||
1 Piece(s) | 1 Day(s) | Cylinder type | shank diameter 3 mm | Brazed | 4 | 12.7 | 3 | 38 | - | 35000 | Cylinder (single cut) | Brazed | 4989999230871 | 436-3451 | 8 | Excellent cutting performance is realized by designing an ideal cutting edge form. | - | ||
1 Piece(s) | 1 Day(s) | Cylinder type | shank diameter 3 mm | Brazed | 5 | 12.7 | 3 | 38 | - | 32000 | Cylinder (double cut) | Brazed | 4989999230888 | 436-3469 | 8 | Excellent cutting performance is realized by designing an ideal cutting edge form. | ○ | ||
1 Piece(s) | 1 Day(s) | Cylinder type | shank diameter 3 mm | Brazed | 5 | 12.7 | 3 | 38 | - | 32000 | Cylinder (single cut) | Brazed | 4989999230895 | 436-3477 | 8 | Excellent cutting performance is realized by designing an ideal cutting edge form. | - | ||
1 Piece(s) | 1 Day(s) | Cylindrical end blade type | shank diameter 3 mm | Brazed | 6.3 | 4.7 | 3 | 38 | - | 26000 | Cylindrical end blade (double cut) | Brazed | 4989999230901 | 436-3485 | 7 | Excellent cutting performance is realized by designing an ideal cutting edge form. | ○ | ||
1 Piece(s) | 1 Day(s) | Cylindrical end blade type | shank diameter 3 mm | Brazed | 6.3 | 4.7 | 3 | 38 | - | 26000 | Cylindrical end blade (single cut) | Brazed | 4989999230918 | 436-3493 | 7 | Excellent cutting performance is realized by designing an ideal cutting edge form. | - | ||
1 Piece(s) | 1 Day(s) | Cylinder type | shank diameter 3 mm | Brazed | 6.4 | 13 | 3 | 38 | - | 26000 | Cylinder (double cut) | Brazed | 4989999110098 | 344-7278 | 10 | Excellent cutting performance is realized by designing an ideal cutting edge form. | ○ | ||
1 Piece(s) | 1 Day(s) | Cylinder type | shank diameter 3 mm | Brazed | 6.4 | 13 | 3 | 38 | - | 26000 | Cylinder (single cut) | Brazed | 4989999042276 | 384-0255 | 10 | Excellent cutting performance is realized by designing an ideal cutting edge form. | - | ||
1 Piece(s) | 1 Day(s) | Cylinder type | shank diameter 6 mm | All Carbide | 3 | 12.7 | 6 | 37.3 | - | 39000 | Cylinder (double cut) | All Carbide | 4989999230925 | 436-3507 | 20 | Excellent cutting performance is realized by designing an ideal cutting edge form. | ○ | ||
1 Piece(s) | 1 Day(s) | Cylindrical end blade type | shank diameter 6 mm | All Carbide | 3 | 12.7 | 6 | 37.3 | - | 39000 | Cylindrical end blade (double cut) | All Carbide | 4989999230932 | 436-3515 | 20 | Excellent cutting performance is realized by designing an ideal cutting edge form. | ○ | ||
1 Piece(s) | 1 Day(s) | Cylinder type | shank diameter 6 mm | All Carbide | 3 | 12.7 | 6 | 37.3 | - | 39000 | Cylinder (single cut) | All Carbide | 4989999230949 | 436-3523 | 20 | Excellent cutting performance is realized by designing an ideal cutting edge form. | - | ||
1 Piece(s) | 1 Day(s) | Cylindrical end blade type | shank diameter 6 mm | All Carbide | 3 | 12.7 | 6 | 37.3 | - | 39000 | Cylindrical end blade (single cut) | All Carbide | 4989999230956 | 436-3531 | 20 | Excellent cutting performance is realized by designing an ideal cutting edge form. | - | ||
1 Piece(s) | 1 Day(s) | Cylinder type | shank diameter 6 mm | All Carbide | 4 | 16 | 6 | 34 | - | 35000 | Cylinder (double cut) | All Carbide | 4989999230963 | 436-3540 | 20 | Excellent cutting performance is realized by designing an ideal cutting edge form. | ○ | ||
1 Piece(s) | 1 Day(s) | Cylindrical end blade type | shank diameter 6 mm | All Carbide | 4 | 16 | 6 | 34 | - | 35000 | Cylindrical end blade (double cut) | All Carbide | 4989999230970 | 436-3558 | 20 | Excellent cutting performance is realized by designing an ideal cutting edge form. | ○ | ||
1 Piece(s) | 1 Day(s) | Cylinder type | shank diameter 6 mm | All Carbide | 4 | 16 | 6 | 34 | - | 35000 | Cylinder (single cut) | All Carbide | 4989999230987 | 436-3566 | 20 | Excellent cutting performance is realized by designing an ideal cutting edge form. | - | ||
1 Piece(s) | 1 Day(s) | Cylindrical end blade type | shank diameter 6 mm | All Carbide | 4 | 16 | 6 | 34 | - | 35000 | Cylindrical end blade (single cut) | All Carbide | 4989999230994 | 436-3574 | 20 | Excellent cutting performance is realized by designing an ideal cutting edge form. | - | ||
1 Piece(s) | 1 Day(s) | Cylinder type | shank diameter 6 mm | All Carbide | 5 | 16 | 6 | 34 | - | 32000 | Cylinder (double cut) | All Carbide | 4989999236026 | 436-3582 | 21 | Excellent cutting performance is realized by designing an ideal cutting edge form. | ○ | ||
1 Piece(s) | 1 Day(s) | Cylindrical end blade type | shank diameter 6 mm | All Carbide | 5 | 16 | 6 | 34 | - | 32000 | Cylindrical end blade (double cut) | All Carbide | 4989999236033 | 436-3591 | 21 | Excellent cutting performance is realized by designing an ideal cutting edge form. | ○ | ||
1 Piece(s) | 1 Day(s) | Cylinder type | shank diameter 6 mm | All Carbide | 5 | 16 | 6 | 34 | - | 32000 | Cylinder (single cut) | All Carbide | 4989999236040 | 436-3604 | 21 | Excellent cutting performance is realized by designing an ideal cutting edge form. | - | ||
1 Piece(s) | 1 Day(s) | Cylindrical end blade type | shank diameter 6 mm | All Carbide | 5 | 16 | 6 | 34 | - | 32000 | Cylindrical end blade (single cut) | All Carbide | 4989999236057 | 436-3612 | 21 | Excellent cutting performance is realized by designing an ideal cutting edge form. | - | ||
1 Piece(s) | 1 Day(s) | Cylinder type | shank diameter 6 mm | All Carbide | 6 | 16 | 6 | 34.8 | - | 28000 | Cylinder (double cut) | All Carbide | 4989999110104 | 344-7286 | 22 | Excellent cutting performance is realized by designing an ideal cutting edge form. | ○ | ||
1 Piece(s) | 1 Day(s) | Cylindrical end blade type | shank diameter 6 mm | All Carbide | 6 | 16 | 6 | 34 | - | 28000 | Cylindrical end blade (double cut) | All Carbide | 4989999236064 | 436-3621 | 23 | Excellent cutting performance is realized by designing an ideal cutting edge form. | ○ | ||
1 Piece(s) | 1 Day(s) | Cylinder type | shank diameter 6 mm | All Carbide | 6 | 16 | 6 | 34.8 | - | 28000 | Cylinder (single cut) | All Carbide | 4989999042283 | 384-0263 | 22 | Excellent cutting performance is realized by designing an ideal cutting edge form. | - | ||
1 Piece(s) | 1 Day(s) | Cylindrical end blade type | shank diameter 6 mm | All Carbide | 6 | 16 | 6 | 34 | - | 28000 | Cylindrical end blade (single cut) | All Carbide | 4989999236088 | 436-3647 | 23 | Excellent cutting performance is realized by designing an ideal cutting edge form. | - | ||
1 Piece(s) | 1 Day(s) | Cylinder type | shank diameter 6 mm | Brazed | 8 | 19 | 6 | 45 | - | 23000 | Cylinder (double cut) | Brazed | 4989999042290 | 384-0271 | 25 | Excellent cutting performance is realized by designing an ideal cutting edge form. | ○ | ||
1 Piece(s) | 1 Day(s) | Cylindrical end blade type | shank diameter 6 mm | Brazed | 8 | 19 | 6 | 45 | - | 23000 | Cylindrical end blade (double cut) | Brazed | 4989999236101 | 436-3663 | 25 | Excellent cutting performance is realized by designing an ideal cutting edge form. | ○ | ||
1 Piece(s) | 1 Day(s) | Cylinder type | shank diameter 6 mm | Brazed | 8 | 19 | 6 | 45 | - | 23000 | Cylinder (single cut) | Brazed | 4989999236118 | 436-3671 | 25 | Excellent cutting performance is realized by designing an ideal cutting edge form. | - | ||
1 Piece(s) | 1 Day(s) | Cylindrical end blade type | shank diameter 6 mm | Brazed | 8 | 19 | 6 | 45 | - | 23000 | Cylindrical end blade (single cut) | Brazed | 4989999236125 | 436-3680 | 25 | Excellent cutting performance is realized by designing an ideal cutting edge form. | - | ||
1 Piece(s) | 1 Day(s) | Cylinder type | shank diameter 6 mm | Brazed | 9.5 | 19 | 6 | 45 | - | 20000 | Cylinder (double cut) | Brazed | 4989999110111 | 344-7294 | 32 | Excellent cutting performance is realized by designing an ideal cutting edge form. | ○ | ||
1 Piece(s) | 1 Day(s) | Cylindrical end blade type | shank diameter 6 mm | Brazed | 9.5 | 19 | 6 | 45 | - | 20000 | Cylindrical end blade (double cut) | Brazed | 4989999236132 | 436-3698 | 32 | Excellent cutting performance is realized by designing an ideal cutting edge form. | ○ | ||
1 Piece(s) | 1 Day(s) | Cylinder type | shank diameter 6 mm | Brazed | 9.5 | 19 | 6 | 45 | - | 20000 | Cylinder (single cut) | Brazed | 4989999042306 | 384-0280 | 32 | Excellent cutting performance is realized by designing an ideal cutting edge form. | - | ||
1 Piece(s) | 1 Day(s) | Cylindrical end blade type | shank diameter 6 mm | Brazed | 9.5 | 19 | 6 | 45 | - | 20000 | Cylindrical end blade (single cut) | Brazed | 4989999236156 | 436-3710 | 32 | Excellent cutting performance is realized by designing an ideal cutting edge form. | - | ||
1 Piece(s) | 1 Day(s) | Cylinder type | shank diameter 6 mm | Brazed | 11 | 25 | 6 | 45 | - | 17000 | Cylinder (double cut) | Brazed | 4989999236170 | 436-3736 | 45 | Excellent cutting performance is realized by designing an ideal cutting edge form. | ○ | ||
1 Piece(s) | 1 Day(s) | Cylindrical end blade type | shank diameter 6 mm | Brazed | 11 | 25 | 6 | 45 | - | 17000 | Cylindrical end blade (double cut) | Brazed | 4989999236187 | 436-3744 | 45 | Excellent cutting performance is realized by designing an ideal cutting edge form. | ○ | ||
1 Piece(s) | 1 Day(s) | Cylinder type | shank diameter 6 mm | Brazed | 11 | 25 | 6 | 45 | - | 17000 | Cylinder (single cut) | Brazed | 4989999236194 | 436-3752 | 45 | Excellent cutting performance is realized by designing an ideal cutting edge form. | - | ||
1 Piece(s) | 1 Day(s) | Cylindrical end blade type | shank diameter 6 mm | Brazed | 11 | 25 | 6 | 45 | - | 17000 | Cylindrical end blade (single cut) | Brazed | 4989999236200 | 436-3761 | 45 | Excellent cutting performance is realized by designing an ideal cutting edge form. | - | ||
1 Piece(s) | 1 Day(s) | Cylinder type | shank diameter 6 mm | Brazed | 12.7 | 25 | 6 | 45 | - | 15000 | Cylinder (double cut) | Brazed | 4989999110128 | 344-7308 | 59 | Excellent cutting performance is realized by designing an ideal cutting edge form. | ○ | ||
1 Piece(s) | 1 Day(s) | Cylindrical end blade type | shank diameter 6 mm | Brazed | 12.7 | 25 | 6 | 45 | - | 15000 | Cylindrical end blade (double cut) | Brazed | 4989999236217 | 436-3779 | 59 | Excellent cutting performance is realized by designing an ideal cutting edge form. | ○ | ||
1 Piece(s) | 1 Day(s) | Cylinder type | shank diameter 6 mm | Brazed | 12.7 | 25 | 6 | 45 | - | 15000 | Cylinder (single cut) | Brazed | 4989999042313 | 384-0298 | 59 | Excellent cutting performance is realized by designing an ideal cutting edge form. | - | ||
1 Piece(s) | 1 Day(s) | Cylindrical end blade type | shank diameter 6 mm | Brazed | 12.7 | 25 | 6 | 45 | - | 15000 | Cylindrical end blade (single cut) | Brazed | 4989999236231 | 436-3795 | 59 | Excellent cutting performance is realized by designing an ideal cutting edge form. | - | ||
1 Piece(s) | 1 Day(s) | Cylinder type | shank diameter 6 mm | Brazed | 16 | 25 | 6 | 50 | - | 12000 | Cylinder (double cut) | Brazed | 4989999236255 | 436-3817 | 88 | Excellent cutting performance is realized by designing an ideal cutting edge form. | ○ | ||
1 Piece(s) | 1 Day(s) | Cylindrical end blade type | shank diameter 6 mm | Brazed | 16 | 25 | 6 | 50 | - | 12000 | Cylindrical end blade (double cut) | Brazed | 4989999236262 | 436-3825 | 88 | Excellent cutting performance is realized by designing an ideal cutting edge form. | ○ | ||
1 Piece(s) | 1 Day(s) | Cylinder type | shank diameter 6 mm | Brazed | 16 | 25 | 6 | 50 | - | 12000 | Cylinder (single cut) | Brazed | 4989999236279 | 436-3833 | 88 | Excellent cutting performance is realized by designing an ideal cutting edge form. | - | ||
1 Piece(s) | 1 Day(s) | Cylindrical end blade type | shank diameter 6 mm | Brazed | 16 | 25 | 6 | 50 | - | 12000 | Cylindrical end blade (single cut) | Brazed | 4989999236286 | 436-3841 | 88 | Excellent cutting performance is realized by designing an ideal cutting edge form. | - | ||
1 Piece(s) | 1 Day(s) | Cylinder type | shank diameter 6 mm | Brazed | 19 | 25 | 6 | 50 | - | 10000 | Cylinder (double cut) | Brazed | 4989999236293 | 436-3850 | 118 | Excellent cutting performance is realized by designing an ideal cutting edge form. | ○ | ||
1 Piece(s) | 1 Day(s) | Cylindrical end blade type | shank diameter 6 mm | Brazed | 19 | 25 | 6 | 50 | - | 10000 | Cylindrical end blade (double cut) | Brazed | 4989999236309 | 436-3868 | 118 | Excellent cutting performance is realized by designing an ideal cutting edge form. | ○ | ||
1 Piece(s) | 1 Day(s) | Cylinder type | shank diameter 6 mm | Brazed | 19 | 25 | 6 | 50 | - | 10000 | Cylinder (single cut) | Brazed | 4989999236316 | 436-3876 | 118 | Excellent cutting performance is realized by designing an ideal cutting edge form. | - | ||
1 Piece(s) | 1 Day(s) | Cylindrical end blade type | shank diameter 6 mm | Brazed | 19 | 25 | 6 | 50 | - | 10000 | Cylindrical end blade (single cut) | Brazed | 4989999236323 | 436-3884 | 118 | Excellent cutting performance is realized by designing an ideal cutting edge form. | - | ||
1 Piece(s) | 1 Day(s) | Cylinder type | shank diameter 6 mm | Brazed | 25 | 25 | 6 | 50 | - | 7500 | Cylinder (double cut) | Brazed | 4989999236330 | 436-3892 | 207 | Excellent cutting performance is realized by designing an ideal cutting edge form. | ○ | ||
1 Piece(s) | 1 Day(s) | Round tip type cylinder | shank diameter 3 mm | All Carbide | 2.5 | 11 | 3 | 27 | - | 45000 | Rounded-end cylinder (Double cut) | All Carbide | 4989999110135 | 344-7316 | 6 | Excellent cutting performance is realized by designing an ideal cutting edge form. | ○ | ||
1 Piece(s) | 1 Day(s) | Round tip type cylinder | shank diameter 3 mm | All Carbide | 2.5 | 11 | 3 | 27 | - | 45000 | Rounded-end cylinder (Single cut) | All Carbide | 4989999042320 | 384-0301 | 6 | Excellent cutting performance is realized by designing an ideal cutting edge form. | - | ||
1 Piece(s) | 1 Day(s) | Round tip type cylinder | shank diameter 3 mm | All Carbide | 3 | 14 | 3 | 24 | - | 40000 | Rounded-end cylinder (Double cut) | All Carbide | 4989999110142 | 344-7324 | 6 | Excellent cutting performance is realized by designing an ideal cutting edge form. | ○ | ||
1 Piece(s) | 1 Day(s) | Round tip type cylinder | shank diameter 3 mm | All Carbide | 3 | 14 | 3 | 24 | - | 40000 | Rounded-end cylinder (Single cut) | All Carbide | 4989999042337 | 384-0310 | 6 | Excellent cutting performance is realized by designing an ideal cutting edge form. | - | ||
1 Piece(s) | 1 Day(s) | Round tip type cylinder | shank diameter 3 mm | Brazed | 6.4 | 13 | 3 | 38 | - | 26000 | Rounded-end cylinder (Double cut) | Brazed | 4989999110159 | 344-7332 | 9 | Excellent cutting performance is realized by designing an ideal cutting edge form. | ○ | ||
1 Piece(s) | 1 Day(s) | Round tip type cylinder | shank diameter 3 mm | Brazed | 6.4 | 13 | 3 | 38 | - | 26000 | Rounded-end cylinder (Single cut) | Brazed | 4989999042344 | 384-0328 | 9 | Excellent cutting performance is realized by designing an ideal cutting edge form. | - | ||
1 Piece(s) | 1 Day(s) | Round tip type cylinder | shank diameter 6 mm | All Carbide | 3 | 12.7 | 6 | 37.3 | - | 39000 | Rounded-end cylinder (Double cut) | All Carbide | 4989999236354 | 436-3914 | 19 | Excellent cutting performance is realized by designing an ideal cutting edge form. | ○ | ||
1 Piece(s) | 1 Day(s) | Round tip type cylinder | shank diameter 6 mm | All Carbide | 3 | 12.7 | 6 | 37.3 | - | 39000 | Rounded-end cylinder (Single cut) | All Carbide | 4989999236361 | 436-3922 | 19 | Excellent cutting performance is realized by designing an ideal cutting edge form. | - | ||
1 Piece(s) | 1 Day(s) | Round tip type cylinder | shank diameter 6 mm | All Carbide | 4 | 16 | 6 | 34 | - | 35000 | Rounded-end cylinder (Double cut) | All Carbide | 4989999236378 | 436-3931 | 21 | Excellent cutting performance is realized by designing an ideal cutting edge form. | ○ | ||
1 Piece(s) | 1 Day(s) | Round tip type cylinder | shank diameter 6 mm | All Carbide | 4 | 16 | 6 | 34 | - | 35000 | Rounded-end cylinder (Single cut) | All Carbide | 4989999236385 | 436-3949 | 21 | Excellent cutting performance is realized by designing an ideal cutting edge form. | - | ||
1 Piece(s) | 1 Day(s) | Round tip type cylinder | shank diameter 6 mm | All Carbide | 5 | 16 | 6 | 34 | - | 32000 | Rounded-end cylinder (Double cut) | All Carbide | 4989999236392 | 436-3957 | 21 | Excellent cutting performance is realized by designing an ideal cutting edge form. | ○ | ||
1 Piece(s) | 1 Day(s) | Round tip type cylinder | shank diameter 6 mm | All Carbide | 5 | 16 | 6 | 34 | - | 32000 | Rounded-end cylinder (Single cut) | All Carbide | 4989999236408 | 436-3965 | 21 | Excellent cutting performance is realized by designing an ideal cutting edge form. | - | ||
1 Piece(s) | 1 Day(s) | Round tip type cylinder | shank diameter 6 mm | All Carbide | 6 | 16 | 6 | 34.8 | - | 28000 | Rounded-end cylinder (Double cut | All Carbide | 4989999110166 | 344-7341 | 22 | Excellent cutting performance is realized by designing an ideal cutting edge form. | ○ | ||
1 Piece(s) | 1 Day(s) | Round tip type cylinder | shank diameter 6 mm | All Carbide | 6 | 16 | 6 | 34.8 | - | 28000 | Rounded-end cylinder (Single cut) | All Carbide | 4989999042351 | 384-0336 | 22 | Excellent cutting performance is realized by designing an ideal cutting edge form. | - | ||
1 Piece(s) | 1 Day(s) | Round tip type cylinder | shank diameter 6 mm | Brazed | 8 | 19 | 6 | 45 | - | 23000 | Rounded-end cylinder (Double cut | Brazed | 4989999042368 | 384-0344 | 24 | Excellent cutting performance is realized by designing an ideal cutting edge form. | ○ | ||
1 Piece(s) | 16 Day(s) or more | Round tip type cylinder | shank diameter 6 mm | Brazed | 8 | 19 | 6 | 45 | - | 23000 | Rounded-end cylinder (Single cut) | Brazed | 4989999236439 | 436-3990 | 24 | Excellent cutting performance is realized by designing an ideal cutting edge form. | - | ||
1 Piece(s) | 1 Day(s) | Round tip type cylinder | shank diameter 6 mm | Brazed | 9.5 | 19 | 6 | 45 | - | 20000 | Rounded-end cylinder (Double cut | Brazed | 4989999110173 | 344-7359 | 29 | Excellent cutting performance is realized by designing an ideal cutting edge form. | ○ | ||
1 Piece(s) | 1 Day(s) | Round tip type cylinder | shank diameter 6 mm | Brazed | 9.5 | 19 | 6 | 45 | - | 20000 | Rounded-end cylinder (Single cut) | Brazed | 4989999042375 | 384-0352 | 29 | Excellent cutting performance is realized by designing an ideal cutting edge form. | - | ||
1 Piece(s) | 1 Day(s) | Round tip type cylinder | shank diameter 6 mm | Brazed | 11 | 25 | 6 | 45 | - | 17000 | Rounded-end cylinder (Double cut) | Brazed | 4989999236460 | 436-4023 | 42 | Excellent cutting performance is realized by designing an ideal cutting edge form. | ○ | ||
1 Piece(s) | 1 Day(s) | Round tip type cylinder | shank diameter 6 mm | Brazed | 11 | 25 | 6 | 45 | - | 17000 | Rounded-end cylinder (Single cut) | Brazed | 4989999236477 | 436-4031 | 42 | Excellent cutting performance is realized by designing an ideal cutting edge form. | - | ||
1 Piece(s) | 1 Day(s) | Round tip type cylinder | shank diameter 6 mm | Brazed | 12.7 | 25 | 6 | 45 | - | 15000 | Rounded-end cylinder (Double cut | Brazed | 4989999110180 | 344-7367 | 55 | Excellent cutting performance is realized by designing an ideal cutting edge form. | ○ | ||
1 Piece(s) | 1 Day(s) | Round tip type cylinder | shank diameter 6 mm | Brazed | 12.7 | 25 | 6 | 45 | - | 15000 | Rounded-end cylinder (Single cut) | Brazed | 4989999042382 | 384-0361 | 55 | Excellent cutting performance is realized by designing an ideal cutting edge form. | - | ||
1 Piece(s) | 1 Day(s) | Round tip type cylinder | shank diameter 6 mm | Brazed | 16 | 25 | 6 | 50 | - | 12000 | Rounded-end cylinder (Double cut) | Brazed | 4989999236507 | 436-4066 | 78 | Excellent cutting performance is realized by designing an ideal cutting edge form. | ○ | ||
1 Piece(s) | 1 Day(s) | Round tip type cylinder | shank diameter 6 mm | Brazed | 16 | 25 | 6 | 50 | - | 12000 | Rounded-end cylinder (Single cut) | Brazed | 4989999236514 | 436-4074 | 78 | Excellent cutting performance is realized by designing an ideal cutting edge form. | - | ||
1 Piece(s) | 1 Day(s) | Round tip type cylinder | shank diameter 6 mm | Brazed | 19 | 25 | 6 | 50 | - | 10000 | Rounded-end cylinder (Double cut) | Brazed | 4989999236521 | 436-4082 | 108 | Excellent cutting performance is realized by designing an ideal cutting edge form. | ○ | ||
1 Piece(s) | 1 Day(s) | Round tip type cylinder | shank diameter 6 mm | Brazed | 19 | 25 | 6 | 50 | - | 10000 | Rounded-end cylinder (Single cut) | Brazed | 4989999236538 | 436-4091 | 108 | Excellent cutting performance is realized by designing an ideal cutting edge form. | - | ||
1 Piece(s) | 1 Day(s) | Cone Rounded Tip Type | shank diameter 3 mm | All Carbide | 3 | 13 | 3 | 25 | - | 40000 | Shell (double cut) | All Carbide | 4989999110197 | 344-7375 | 6 | Excellent cutting performance is realized by designing an ideal cutting edge form. | ○ | ||
1 Piece(s) | 1 Day(s) | Cone Rounded Tip Type | shank diameter 3 mm | All Carbide | 3 | 13 | 3 | 25 | - | 40000 | Shell (single cut) | All Carbide | 4989999042399 | 384-0379 | 6 | Excellent cutting performance is realized by designing an ideal cutting edge form. | - | ||
1 Piece(s) | 1 Day(s) | Cone Rounded Tip Type | shank diameter 3 mm | All Carbide | 3 | 6 | 3 | 32 | - | 40000 | Shell (double cut) | All Carbide | 4989999236552 | 436-4112 | 6 | Excellent cutting performance is realized by designing an ideal cutting edge form. | ○ | ||
1 Piece(s) | 1 Day(s) | Cone Rounded Tip Type | shank diameter 3 mm | All Carbide | 3 | 6 | 3 | 32 | - | 40000 | Shell (single cut) | All Carbide | 4989999236569 | 436-4121 | 6 | Excellent cutting performance is realized by designing an ideal cutting edge form. | - | ||
1 Piece(s) | 1 Day(s) | - | shank diameter 3 mm | Brazed | 6.4 | 13 | 3 | 38 | - | 26000 | Shell (double cut) | Brazed | 4989999110203 | 344-7383 | 8 | Excellent cutting performance is realized by designing an ideal cutting edge form. | ○ | ||
1 Piece(s) | 1 Day(s) | - | shank diameter 3 mm | Brazed | 6.4 | 13 | 3 | 38 | - | 26000 | Shell (single cut) | Brazed | 4989999042405 | 384-0387 | 8 | Excellent cutting performance is realized by designing an ideal cutting edge form. | - | ||
1 Piece(s) | 1 Day(s) | Cone Rounded Tip Type | shank diameter 6 mm | All Carbide | 3 | 12 | 6 | 38 | - | 39000 | Shell (double cut) | All Carbide | 4989999236576 | 436-4139 | 18 | Excellent cutting performance is realized by designing an ideal cutting edge form. | ○ |
Loading...
Blade tip shape | Aluminum Cut | Compatible Work Material (Carbon Alloy) | ○ | Compatible Work Material (Steel Alloy) | ○ |
---|---|---|---|---|---|
Compatible Work Material (Heat Resistant Alloy) | ○ | Compatible Work Material (Stainless Steel) | ○ | Compatible Work Material (Cast Iron) | ○ |
Compatible Work Material (Titanium Alloy) | ○ |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy